Data Sheets
Introduction
A useful protocol analysis and troubleshooting tool designed to be used with the Keysight 8960 (E5515C) wireless communications test set.
- Troubleshoot protocol problems in multi-format wireless devices with one log containing GSM, GPRS, EGPRS, cdma2000®, 1xEVDO and W-CDMA messages
- Better understand your wireless device’s TCP/IP data throughput inefficiencies with wireless protocol advisor’s connection trace
- Observe actual protocol messaging activity with real-time logging of multiple layers and protocol messages
- Capture all the data you need in one log with powerful multilayer decodes that provide information from IP to bits
- Simplify analysis of complex protocol messaging sequences with flexible test set, log, and view filters
- Generate logs that include just the protocol messages you need using highly configurable start and stop triggers
- Post-capture analysis of protocol log files for a separate PC
- Simultaneously log data from two cell site emulators
Wireless Protocol Advisor Logging Software
Available formats: log messages from GSM, GPRS, EGPRS, cdma2000, 1xEV-DO,
W-CDMA, TCP, IP, and UDP
WPA operating modes: real-time or post capture
Traffic overview
- Description: single-line display of individual protocol messages in sequential order as received
- Grid lines: easily distinguish individual messages and columns
- Configurable colors: background and text colors configurable to differentiate forward/downlink and reverse/uplink messages
- Configurable display columns: message number, message direction, timestamp(based on PC’s real-time clock), system time, protocol, message name control message, frame type, order, and other format-specific field parameters
Decode view
- Description: display of detailed message contents
- Display choices: one octet per line or each field on an individual line or set of lines
- Configurable colors: text colors configurable to differentiate layers within messages
- Configurable display columns: octet number, binary value, hexadecimal value, decimal value, and field description (English)
Data source view
- Description: connection and wireless protocol advisor licensing information for each format
- Connection: host name or IP address and status
- Stacks and streams: GSM/GPRS/EGPRS, CDMA, or W-CDMA availability and licensing
Measurement setup view
- Description: graphical block diagram of logging software
- Settings: test set, log, and view filters; triggers and connection trace can be configured
Save logged information
- Save entire traffic overview to a .csv file
- Save entire decode view or the decode views for all highlighted messages to a .txt file
- Save entire traffic overview or selected messages in a traffic overview to a new log file
- Captured logs can be saved to useful file types. These include *.tol for use with the WPA and *.csv for use with a spreadsheet program. Additionally, message decodes can be saved to a text file or copied to other applications
Search logged information
- Use Goto to find a specific timestamp or message number, or to move the active cursor to a percent of the total number of messages or to the first or last message
- Use the text search in the view filter editor to locate a specific text string or regular expression in the decode views for a log file
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.