Source file: "C:\\Documents and Settings\\daa00\\My Documents\\VEE Programs\\caspre\\squareburst.vee"
File last revised: Mon Jan 20 09:49:29 2003
Date documented:  Mon Jan 20 09:50:24 2003
VEE revision: 6.0
Execution Mode: VEE 6
Convert Infinity on Binary Read: no

I/O Configuration
  Embedded Configuration (squareburst.vee)
    GPIB7
      FuncGen(ag33250a@710)
        Plug&play Driver: AG33250A
        VISA address: GPIB0::10::INSTR
          Timeout (sec): 5.000000
          Byte ordering: MSB


--------------------------------------------------
M: Main
 Device Type              : Main
 Context is secured       : off
 Trig mode                : Degrees
 Popup Panel Title Text   : Untitled
 Show Popup Panel Title   : on
 Show Popup Panel Border  : on
 Popup Moveable           : on
 Popup Panel Title Text Color         : Object Title Text
 Popup Panel Title Background Color   : Object Title
 Popup Panel Title Text Font          : Object Title Text
 Delete Globals at Prerun : on

M.0: Main/Agilent Copyright
 Device Type              : Note Pad
 Note Contents            :
   1. \' """""""""""""""""""""""""""""""""""""""""""""""""""""""""""""""""""""""
   2. \'    Copyright  2003 Agilent Technologies Inc. All rights
   3. \'    reserved.
   4. \'
   5. \' You have a royalty-free right to use, modify, reproduce and distribute
   6. \' the Sample Application Files (and/or any modified version) in any way
   7. \' you find useful, provided that you agree that Agilent has no
   8. \' warranty,  obligations or liability for any Sample Application Files.
   9. \'
   10. \' Agilent Technologies provides programming examples for illustration only,
   11. \' This sample program assumes that you are familiar with the programming
   12. \' language being demonstrated and the tools used to create and debug
   13. \' procedures. Agilent support engineers can help explain the
   14. \' functionality of Agilent software components and associated
   15. \' commands, but they will not modify these samples to provide added
   16. \' functionality or construct procedures to meet your specific needs.
   17. \' """"""""""""""""""""""""""""""""""""""""""""""""""""""""""""""""""""""""
   18. 

M.1: Main/1Vpp, output termination 50 ohms
 Device Type              : VXIplug&play
 Transactions             :
   1. ag33250a_outpLoad(instrHandle, ag33250a_OUTPUT_LOAD_50)
   2. ag33250a_volt(instrHandle, 1)

M.2: Main/Enable Output
 Device Type              : VXIplug&play
 Transactions             : ag33250a_outpSetup(instrHandle, ag33250a_OUTPUT_SETUP_ON)

M.3: Main/Reset Instrument
 Device Type              : VXIplug&play
 Transactions             : ag33250a_reset(instrHandle)

M.4: Main/Check Errors
 Device Type              : VXIplug&play
  Output pin 1            : errorNum
  Output pin 2            : error_message
 Transactions             : ag33250a_error_query(instrHandle, errorNum, error_message)

M.5: Main/Error Message
 Device Type              : AlphaNumeric
  Input pin  1            : Data (Any, Any)
 Clear At Prerun          : on
 Clear at Activate        : on
 Indices Enabled          : on

M.6: Main/Error Number
 Device Type              : AlphaNumeric
  Input pin  1            : Data (Any, Any)
 Clear At Prerun          : on
 Clear at Activate        : on
 Indices Enabled          : on

M.7: Main/Warranty Disclaimer
 Device Type              : Note Pad
 Note Contents            :
   1. This example is provided as an illustration
   2. "as is", and Agilent Technologies makes
   3. no warranty of any kind with regard to this
   4. example.

M.8: Main/Program Information
 Device Type              : Note Pad
 Note Contents            :
   1. The program requires the Agilent 33250A/33220A plug and 
   2. play driver. This driver can be found at 
   3. www.agilent.com/find/drivers
   4. 
   5. This program sets up a triggered burst that outputs three
   6. cycles of a square wave upon receipt of each trigger.  It
   7. will also show how to adjust duty cycle and enable/disable
   8. the SYNC output.
   9. 
   10. This program was written using:
   11. VEE Pro 6
   12. Agilent GPIB
   13. Instrument at address 10
   14. Win 2000
   15. 33250/33220A VXIpnp Driver
   16. 

M.9: Main/Disable the SYNC Output
 Device Type              : VXIplug&play
 Transactions             : ag33250a_outpSync(instrHandle, ag33250a_OUTPUT_SYNC_OFF)

M.10: Main/Select Square Waveshape
 Device Type              : VXIplug&play
 Transactions             : ag33250a_funcShap(instrHandle, ag33250a_OUTPUT_FUNC_SQU)

M.11: Main/To/From FuncGen
 Device Type              : VXIplug&play
 Transactions             : ag33250a_pulsDcyc(instrHandle, 20)

M.12: Main/Set offset voltage to 0 V
 Device Type              : VXIplug&play
 Transactions             : ag33250a_voltOffs(instrHandle, 0)

M.13: Main/Frequency at 20kHz
 Device Type              : VXIplug&play
 Transactions             : ag33250a_freq(instrHandle, 20k)

M.14: Main/Triggers will be received from the I/O bus
 Device Type              : VXIplug&play
 Transactions             : ag33250a_trigSour(instrHandle, ag33250a_TRIGGER_SOUR_BUS)

M.15: Main/Burst is triggered (not gated)
 Device Type              : VXIplug&play
 Transactions             : ag33250a_bmSour(instrHandle, ag33250a_BM_MOD_SOUR_TRIG)

M.16: Main/3 cycles will be output per trigger
 Device Type              : VXIplug&play
 Transactions             : ag33250a_bmNcyc(instrHandle, 3)

M.17: Main/Enable Burst
 Device Type              : VXIplug&play
 Transactions             : ag33250a_bmStat(instrHandle, ag33250a_BM_STAT_ON)

M.18: Main/Enable the SYNC Output to trigger Oscilloscope
 Device Type              : VXIplug&play
 Transactions             : ag33250a_outpSync(instrHandle, ag33250a_OUTPUT_SYNC_ON)

M.19: Main/For Range
 Device Type              : For Range
  Output pin 1            : Data
 From Value               : 1
 Thru Value               : 20
 Step Value               : 1

M.20: Main/Send bus trigger
 Device Type              : VXIplug&play
 Transactions             : ag33250a_trg(instrHandle)

M.22: Main/Wait 100 msec
 Device Type              : Direct I/O
 Transactions             : WAIT INTERVAL:0.1