--------------------------------------------------
M: Main
 Device Type              : Main
 Context is secured       : off
 Trig mode                : Degrees
 Popup Panel Title Text   : Untitled
 Show Popup Panel Title   : on
 Show Popup Panel Border  : on
 Popup Moveable           : on
 Popup Panel Title Text Color         : Object Title Text
 Popup Panel Title Background Color   : Object Title
 Popup Panel Title Text Font          : Object Title Text
 Delete Globals at Prerun : on

M.0: Main/Agilent Copyright
 Device Type              : Note Pad
 Note Contents            :
   1. \' """""""""""""""""""""""""""""""""""""""""""""""""""""""""""""""""""""""
   2. \'    Copyright  2003 Agilent Technologies Inc. All rights
   3. \'    reserved.
   4. \'
   5. \' You have a royalty-free right to use, modify, reproduce and distribute
   6. \' the Sample Application Files (and/or any modified version) in any way
   7. \' you find useful, provided that you agree that Agilent has no
   8. \' warranty,  obligations or liability for any Sample Application Files.
   9. \'
   10. \' Agilent Technologies provides programming examples for illustration only,
   11. \' This sample program assumes that you are familiar with the programming
   12. \' language being demonstrated and the tools used to create and debug
   13. \' procedures. Agilent support engineers can help explain the
   14. \' functionality of Agilent software components and associated
   15. \' commands, but they will not modify these samples to provide added
   16. \' functionality or construct procedures to meet your specific needs.
   17. \' """"""""""""""""""""""""""""""""""""""""""""""""""""""""""""""""""""""""
   18. 

M.1: Main/Reset Instrument
 Device Type              : VXIplug&play
 Transactions             : ag33250a_reset(instrHandle)

M.2: Main/Check Errors
 Device Type              : VXIplug&play
  Output pin 1            : errorNum
  Output pin 2            : error_message
 Transactions             : ag33250a_error_query(instrHandle, errorNum, error_message)

M.3: Main/Error Message
 Device Type              : AlphaNumeric
  Input pin  1            : Data (Any, Any)
 Clear At Prerun          : on
 Clear at Activate        : on
 Indices Enabled          : on

M.4: Main/Error Number
 Device Type              : AlphaNumeric
  Input pin  1            : Data (Any, Any)
 Clear At Prerun          : on
 Clear at Activate        : on
 Indices Enabled          : on

M.5: Main/Program Information
 Device Type              : Note Pad
 Note Contents            :
   1. The program requires the Agilent 33250A/33220A plug and 
   2. play driver. This driver can be found at 
   3. www.agilent.com/find/drivers
   4. 
   5. This program sets up a linear sweep using a sinusoid waveform.
   6. It sets the start and stop frequency and sweep time.
   7. 
   8. This program was written using:
   9. VEE Pro 6
   10. Agilent GPIB
   11. Win 2000
   12. 33250/33220A VXIpnp Driver
   13. 

M.6: Main/Warranty Disclaimer
 Device Type              : Note Pad
 Note Contents            :
   1. This example is provided as an illustration
   2. "as is", and Agilent Technologies makes
   3. no warranty of any kind with regard to this
   4. example.

M.7: Main/Select Sine Waveshape
 Device Type              : VXIplug&play
 Transactions             : ag33250a_funcShap(instrHandle, ag33250a_OUTPUT_FUNC_SIN)

M.8: Main/Amplitude 1Vpp, output termination 50 ohms
 Device Type              : VXIplug&play
 Transactions             :
   1. ag33250a_volt(instrHandle, 1)
   2. ag33250a_outpLoad(instrHandle, ag33250a_OUTPUT_LOAD_50)

M.9: Main/Enable Output
 Device Type              : VXIplug&play
 Transactions             : ag33250a_outpSetup(instrHandle, ag33250a_OUTPUT_SETUP_ON)

M.10: Main/Set Linear Spacing for Sweep
 Device Type              : VXIplug&play
 Transactions             : ag33250a_sweSpac(instrHandle, ag33250a_SWEEP_SPAC_LIN)

M.11: Main/Sweep time is 1 second
 Device Type              : VXIplug&play
 Transactions             : ag33250a_sweTime(instrHandle, 1)

M.12: Main/Start frequency is 100 Hz
 Device Type              : VXIplug&play
 Transactions             : ag33250a_freqStar(instrHandle, 100)

M.13: Main/Stop frequency is 20kHz
 Device Type              : VXIplug&play
 Transactions             : ag33250a_freqStop(instrHandle, 20k)

M.14: Main/Enable Sweep
 Device Type              : VXIplug&play
 Transactions             : ag33250a_sweStat(instrHandle, ag33250a_SWEEP_STAT_ON)