Choose a country or area to see content specific to your location
백서
USB4 is a hardware interface that supports several protocols through the USB Type-C connector. Based on the Thunderbolt protocol specification, the USB4 architecture doubles the bandwidth of USB and enables multiple simultaneous data and display protocols.
It enables users to connect a diverse collection of external devices to a computer. These external devices can be anything from high-resolution displays to external memory drives to docking stations — and they all can connect with the same USB Type-C connector. This connector is small and reversible, removing the frustration of having to figure out the correct way to plug it into a device.
콘텐츠 잠금 해제
무료 가입
*Indicates required field
감사합니다!
귀하의 양식이 성공적으로 제출되었습니다.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
판매 문의 부탁드립니다.
*Indicates required field
감사합니다!
A sales representative will contact you soon.