Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N1090A DCA-M High Accuracy, Low Cost Solution for Optical Waveform Analysis

Sold By:

Configure

Key Features and Functions
  • High sensitivity optical channel with noise < 1 uW
  • Optical reference receivers meet industry specifications for verifying compliance to several Industry standards
  • Powerful Flex-DCA interface for complete analysis of optical eye diagrams
What's Included
  • Choose from the following reference receiver options to best meet your measurement needs:
  • Option 140 – 1.244/1.25/1.229 Gb/s
  • Option 160 – 2.458/2.488/2.5 Gb/s
  • Option 180 – 3.072/3.125 Gb/s
  • Option 200 – 8.5/9.95/10.3/10.5/10.66/10.71/11.1/11.3 Gb/s
  • Option 204 – 8.5/9.95/10.3/10.5 Gb/s

Software for this Product

 86100D Software Options
86100D Software Options
Enhance your mainframe’s usability with software options
  • Get advanced jitter, eye, and waveform analysis
  • InfiniiSim allows de-embedding/embedding of fixtures, cables, probes and other circuit elements
 DCA Compliance Applications
DCA Compliance Applications
Test to the exact specifications of each technology standard
  • Verified by Keysight experts who sit on multiple technology boards
  • Tests include OIF CEI 3.1, IEEE 802.3 (Ethernet), SFF-8431 (SFP+) and more
  • Supports user-defined applications

Frequently Bought Together

 Sampling Oscilloscope Accessories
Sampling Oscilloscope Accessories
  • Accessories are compatible with most DCA-X and DCA-M series Oscilloscopes
  • Not all compatible accessories are listed
  • View DCA Accessories Technical Overview, 5991-2340EN, to see the full list of accessories

* Prices for: Viet Nam. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).