Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

M9420A VXT PXIe Vector Transceiver

Vendu par:
  • Keysight - Usually arrives in 6 semaine(s)

CA$ 59,138 Prix typique*

Configurer

Fonctions importantes
  • Rapid solution creation and faster throughput in manufacturing test of wireless components and IoT devices
  • Increase test density and reduce your footprint with up to four VXT instruments in one 18-slot chassis
  • Reduce development time with open-source test libraries and reference solutions 
  • Start closer to your finish line with built in real-time FPGA-accelerated measurements
  • Optimize test routines using proven software for standard-specific signal creation and analysis
  • KeysightCare Logo - PPX

Configurations de standard

M9420A VXT Standalone Module for Stimulus/Response Measurements

  • Standalone modular vector transceiver configuration for power amplifier and component test
  • Frequency range from 60 MHz to 3.8 GHz (optional up to 6 GHz)
  • Modulation and analysis bandwidth of 40 MHz and 256 MSa memory (upgradeable to 160 MHz analysis bandwidth and 512 MSa memory)
  • Very linear, high output power to +18 dBm

CA$ 59,138 Configured Price*

Cette configuration inclue:
1 M9420A VXT PXIe Vector Transceiver
KeysightCare Assured First Year Support
Fast Power Servo (standard)
Return to Keysight Warranty - 1 year 
CA$ 0
1 M9420A-504 Frequency range, 60 MHz to 3.8 GHz  CA$ 52,316
1 M9420A-B40 Bandwidth, 40 MHz (standard)  CA$ 0
1 M9420A-M02 Memory, 256 MSa (standard)  CA$ 0
1 M9420A-1EA High output power  CA$ 5,232

M9420A VXT Standalone Module for Single Antenna Test

  • Standalone modular vector transceiver configuration for transceiver and single antenna test
  • Frequency range from 60 MHz to 6 GHz
  • Modulation and analysis bandwidth of 40 MHz (upgradeable to 160 MHz) and 512 MSa memory
  • Very linear, high output power to +18 dBm

CA$ 84,544 Configured Price*

Cette configuration inclue:
1 M9420A VXT PXIe Vector Transceiver
KeysightCare Assured First Year Support
Fast Power Servo (standard)
Return to Keysight Warranty - 1 year 
CA$ 0
1 M9420A-506 Frequency range, 60 MHz to 6 GHz  CA$ 59,787
1 M9420A-B40 Bandwidth, 40 MHz (standard)  CA$ 0
1 M9420A-M05 Memory, 512 MSa  CA$ 2,989
1 M9420A-1EA High output power  CA$ 5,232
1 M9420A-FDX Full duplex port  CA$ 7,473
1 M9420A-HDX Half duplex port  CA$ 7,473

M9420A VXT Compact Signal Generation and Analysis for Stimulus/Response Test

  • Vector transceiver with chassis and controller
  • Optimal for power amplifier and component test
  • Frequency range from 60 MHz to 6 GHz
  • Modulation and analysis bandwidth of 85 GHz (upgradeable to 160 MHz) and 512 MSa memory
  • Very linear, high output power to +18 dBm

Cette configuration inclue:
1 CA$ 75,481
1 CA$ 10,535
1 CA$ 5,775
2 CA$ 266
2 CA$ 506
1 M9018B PXIe Chassis: 18-slot, 3U, 8 GB/s M9018B PXIe Chassis: 18-slot, 3U, 8 GB/s   call

M9420A VXT Single-antenna Transceiver Testing

  • Vector transceiver with chassis and controller
  • For transceiver testing or integrated devices with a single antenna
  • Frequency range from 60 MHz to 6 GHz
  • Modulation bandwidth of 40 MHz (upgradeable to 160 MHz) and 512 MSa memory
  • Very linear, high output power to +18 dBm

Cette configuration inclue:
1 CA$ 82,954
1 CA$ 10,535
1 CA$ 5,775
2 CA$ 266
2 CA$ 506
1 M9018B PXIe Chassis: 18-slot, 3U, 8 GB/s M9018B PXIe Chassis: 18-slot, 3U, 8 GB/s   call

Logiciel pour ce produit

 X-Series Measurement Applications for Signal/Spectrum Analyzers
X-Series Measurement Applications for Signal/Spectrum Analyzers
  • See and understand more with ready-to-use measurements
  • Ensure proper measurements and repeatable results with built-in expertise and simplified operation
  • Available on a new instrument or as a post-purchase upgrade
 PathWave Signal Generation
PathWave Signal Generation
  • Signal creation software with waveform playback and real-time signal creation capabilities
  • Component and receiver test for a broad range of applications across evolving wireless systems
  • Scalable capability and performance

Souvent acheter ensemble

 PXI Products
PXI Products
  • Get you to first PXI based measurement insight faster with the industry’s most accurate measurement science
  • Tackle your toughest RF/MW and Digital test and measurement challenges
  • Leverage from proven measurement algorithms
M9300A PXIe Frequency Reference: 10 MHz and 100 MHz
M9300A PXIe Frequency Reference: 10 MHz and 100 MHz
  • 1-slot PXIe module
  • Five 100 MHz outputs
  • One 10 MHz output
  • Internal 10 MHz OCXO timebase output
  • Locks to another reference with a value from 1 to 110 MHz.
S8900A PA Test Solution
S8900A PA Test Solution
  • Comprehensive software solution for PA/FEM tests
  • Based on Test Automation Platform (TAP)
  • Ready-to-use test software
  • Easy-to-customize test sequences

* Prix pour: Canada. Prix sujets à modification sans préavis. Les prix indiqués sont les prix de vente proposés par le manufacturier. Prix sans taxes comprises.