- Home
- Products and Services
- Signal Generators (Signal Sources)
- X-Series Agile Signal Generators – UXG
- N5191A UXG X-Series Agile Signal Generator, Modified Version
N5191A UXG X-Series Agile Signal Generator, Modified Version
The N5191A UXG X-Series agile signal generator, modified version, provides fast frequency, amplitude, and phase coherent switching from 10 MHz to 40 GHz
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
The N5191A UXG X-Series agile signal generator, modified version, provides fast frequency, amplitude, and phase coherent switching from 10 MHz to 40 GHz.
HIGHLIGHTS
- Get closer to reality: simulate increasingly complex signal environments for radar, EW, and antenna-test
- Test sooner and increase confidence in EW systems by generating signal simulations when you need them: the UXG is a scalable threat simulator
- Use pulse descriptor words (PDWs) to generate long pulse trains and individually control pulse characteristics
- Quickly characterize antennas over a wide frequency range with fast frequency tuning
- Performance without requiring an export license
What's included:
- 10 kHz frequency resolution
- 100 μs switching speed up to 31.6 GHz; 500 µs up to 40 GHz
- Amplitude range of +10 to -10 dBm
- Standard phase noise of -117 dBc/Hz (typ) at 20 kHz offset for a 10 GHz carrier frequency
- 3.5 mm (f) to 3.5 mm (f) connector adapter (20 GHz model only)
- 2.4 mm (f) to 2.4 mm (f) and 2.4 mm (f) to 2.9 mm (f) connector adapters (40 GHz model only)
- Country-specific power cord
- Documentation set (CD-ROM)
- One day of on-site startup assistance
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility