Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N5191A UXG X-Series Agile Signal Generator, Modified Version

Sold By:

RM 475,946 Typical Price*

Configure

Key Features and Functions
  • Get closer to reality: simulate increasingly complex signal environments for radar, EW & antenna-test
  • Test sooner & increase confidence in EW systems by generating signal simulations when you need them: the UXG is a scalable threat simulator
  • Use pulse descriptor words (PDWs) to generate long pulse trains & individually control pulse characteristics
  • Quickly characterize antennas over a wide frequency range with fast frequency tuning
  • Performance without requiring an export license
  • KeysightCare Logo - PPX
What's Included
  • 10 kHz frequency resolution
  • 100 μs switching speed up to 31.6 GHz; 500 µs up to 40 GHz
  • Amplitude range of +10 to -10 dBm
  • Standard phase noise of -117 dBc/Hz (typ) at 20 kHz offset for a 10 GHz carrier frequency
  • 3.5 mm (f) to 3.5 mm (f) connector adapter (20 GHz model only)
  • 2.4 mm (f) to 2.4 mm (f) and 2.4 mm (f) to 2.9 mm (f) connector adapters (40 GHz model only)
  • Country-specific power cord
  • Documentation set (CD-ROM)
  • One day of on-site startup assistance

Standard Configurations

N5191A UXG, Base Performance, Fast-Switching LO, 20 GHz

  • Basic LO hardware configuration
  • Ideal for applications requiring a fast frequency-switching LO
  • -117 dBc/Hz phase noise at 20 kHz offset on a 10 GHz carrier signal
  • Easily configured with additional features and capabilities

RM 475,946 Configured Price*

This Configuration Includes:
1 N5191A UXG Agile Signal Generator, modified version
KeysightCare Assured First Year Support
Standard 10 kHz resolution
Standard -10 to +10 dBm amplitude range
Standard adapter, 3.5mm F to 3.5mm F
Return to Keysight Warranty - 1 year
Start up assistance hours, UXG 
RM 0
1 N5191A-52E Frequency range, 10 MHz to 20 GHz  RM 461,093
1 N5191A-CC1 100-pin I/O interface (for binary input)  RM 0

N5191A UXG, Fast-Switching LO, Enhanced Capabilities, 20 GHz

  • Enhanced capabilities for versatile LO applications
  • Fast switching speed to 6.89 GHz
  • Easily configured with additional features and capabilities

RM 847,024 Configured Price*

This Configuration Includes:
1 N5191A UXG Agile Signal Generator, modified version
KeysightCare Assured First Year Support
Standard -10 to +10 dBm amplitude range
Standard adapter, 3.5mm F to 3.5mm F
Return to Keysight Warranty - 1 year
Start up assistance hours, UXG 
RM 0
1 N5191A-52E Frequency range, 10 MHz to 20 GHz  RM 461,093
1 N5191A-FR1 0.001 Hz frequency resolution  RM 105,997
1 N5191A-SS3 180ns PDW update rate (normal/list mode) 370ns latency (fast CW mode) to 6.89GHz  RM 265,081
1 N5191A-CC1 100-pin I/O interface (for binary input)  RM 0

N5191A UXG, Threat Simulator, 40 GHz

  • Enhanced capabilities for realistic threat simulation
  • Ultra-wide chirps – up to 2.2 GHz
  • Works directly with Pulse Descriptor Words either in List mode or in Agile Controller mode
  • Easily configured with additional features and capabilities

RM 1,334,410 Configured Price*

This Configuration Includes:
1 N5191A UXG Agile Signal Generator, modified version
KeysightCare Assured First Year Support
Standard -10 to +10 dBm amplitude range
Standard adapter set, 2.4mm F-F and 2.4mm F - 2.9mm F
Return to Keysight Warranty - 1 year
Start up assistance hours, UXG 
RM 0
1 N5191A-54E Frequency range, 10 MHz to 40 GHz  RM 697,126
1 N5191A-FR1 0.001 Hz frequency resolution  RM 105,997
1 N5191A-UT1 AM, FM, phase modulation, LF output, and narrowband chirp license  RM 31,855
1 N5191A-WC2 Wideband chirp  RM 173,241
1 N5191A-PM2 Pulse Modulation  RM 46,257
1 N5191A-SS3 180ns PDW update rate (normal/list mode) 370ns latency (fast CW mode) to 6.89GHz  RM 265,081
1 N5191A-CC1 100-pin I/O interface (for binary input)  RM 0

N5191A UXG, Multi-Channel Antenna Calibration (MAC), Fast Switching LO, 40 GHz

  • Provide the MAC downconverters with a fast-switching local oscillator
  • -117 dBc/Hz phase noise at 20 kHz offset on a 10 GHz carrier signal
  • Ensures phase coherence to each downconverter channel

RM 1,055,172 Configured Price*

This Configuration Includes:
1 N5191A UXG Agile Signal Generator, modified version
KeysightCare Assured First Year Support
Standard 10 kHz resolution
Standard -10 to +10 dBm amplitude range
Standard adapter set, 2.4mm F-F and 2.4mm F - 2.9mm F
Return to Keysight Warranty - 1 year
Start up assistance hours, UXG 
RM 0
1 N5191A-54E Frequency range, 10 MHz to 40 GHz  RM 697,126
1 N5191A-UT1 AM, FM, phase modulation, LF output, and narrowband chirp license  RM 31,855
1 N5191A-PM2 Pulse Modulation  RM 46,257
1 N5191A-SS3 180ns PDW update rate (normal/list mode) 370ns latency (fast CW mode) to 6.89GHz  RM 265,081
1 N5191A-CC2 50-pin I/O interface (for BCD input)  RM 0

Software for this Product

 Productivity Software
Productivity Software
  • Connect and control instruments with simple to use software
  • Single and multi-instrument control and sequencing
  • Install, transport and manage licensing
  • Calibration and adjustment capability

Frequently Bought Together

 High-Performance Products Used with the UXG
High-Performance Products Used with the UXG
Get the most value out of your UXG
  • Unrivaled excellence in network analysis
  • Breakthrough capabilities in oscilloscopes
  • The highest level of performance in signal analysis
 Signal Generator Millimeter-Wave Accessories
Signal Generator Millimeter-Wave Accessories
  • Extend signal generator frequency coverage
  • 50 to 1.1 THz
  • Direct RF drive, direct frequency control & display, and input power protection
 RF & Microwave Test Accessories
RF & Microwave Test Accessories
  • Switches, mixers, amplifiers, attenuators, adapters and more
  • Guaranteed accurate and repeatable results
  • Unmatched quality and reliability

* Prices for: Malaysia. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).