Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E5071C ENA Vector Network Analyzer

Sold By:

Configure

Key Features and Functions
  • 9 kHz to 4.5/6.5/8.5/14/20 GHz
  • 2- or 4-port, 50 ohm, S-parameter test set
  • Improve accuracy, yield and margins with wide dynamic range 130 dB, fast measurement speed 8 ms and excellent temperature stability 0.005 dB/°C
  • Obtain design confidence through complete characterization of high-speed serial interconnects with enhanced time domain analysis option
  • Protect your investment with upgradability across all of the options
  • Calibration Plans
    Every spec verified, adjustments included
  • Assurance Plans
    Lock in support & peak performance from the start
What's Included
  • E5071C ENA vector network analyzer
  • E5071C ENA vector network analyzer Installation guide
  • CD ROM IO libraries
  • Power cable
  • Certificate of calibration

Software for this Product

E5071C-TDR Enhanced Time Domain Analysis
E5071C-TDR Enhanced Time Domain Analysis
  • Real time measurements simultaneously in time domain (TDR/TDT) and frequency domain (S-parameters)
  • Eye diagram tests without external bit pattern generator
  • Stressed eye diagram analysis
  • Impedance analysis
  • ESD Robustness
E5071C-008 Frequency Offset Mode
E5071C-008 Frequency Offset Mode
  • Transmission response measurement of devices such as mixers and converters
  • Frequency-offset sweep
  • Scalar Mixer Calibration (SMC) for accurate conversion loss/gain measurements
  • Vector Mixer Calibration (VMC) for phase and group delay measurements
E5071C-010 Time Domain Analysis
E5071C-010 Time Domain Analysis
  • Fully error-corrected time domain reflection or transmission response
  • Up to 20,001 point measurement with low-pass or band-pass mode selection
  • Gating available to remove unwanted responses

Frequently Bought Together

 RF Calibration Kits with Maximum Frequency up to 13.5 GHz (ECal)
RF Calibration Kits with Maximum Frequency up to 13.5 GHz (ECal)
  • Calibration components designed for precision calibration of our 13.5 GHz and lower frequency VNA product families
  • Includes both mechanical and electronic calibration kits
  • Includes our economy and precision calibrations for calibration that covers 50 ohm and 75 ohm devices
 Mechanical and Electronic Calibration Kits
Mechanical and Electronic Calibration Kits
  • Connector-specific calibration standards that measure the known devices of the system
  • Simple one-connection operation
  • Excellent accuracy without sacrificing time to calibrate

* Prices for: Albania. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).