Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E8257D PSG Analog Signal Generator, 100 kHz to 67 GHz

Sold By:

CA$ 41,962 Typical Price*

Configure

Key Features and Functions
  • Address your toughest requirements with metrology-grade frequency & level accuracy with excellent distortion & spurious characteristics
  • Test high-power devices & overcome test system losses with 1 W output power
  • Address the demanding needs of Doppler radar, ADC & receiver-blocking tests with the PSG’s extremely low phase noise
  • Characterize devices & circuits by adding AM, FM, PM & pulse modulation to your signal
  • Meet test system needs up to 1.1 THz with frequency extender modules
  • Calibration Plans
    Every spec verified, adjustments included
  • Assurance Plans
    Lock in support & peak performance from the start
What's Included
  • Standard output power
  • Standard spectral purity
  • CW signal generation
  • Amplitude range of +15 to -20 dBm
  • 3.5 mm (f) to 3.5 mm (f) connector adapter (20 GHz model only)
  • 2.4 mm (f) to 2.4 mm (f) and 2.4 mm (f) to 2.9 mm (f) connector adapters (31.8, 40 & 50 GHz models only)
  • 1.85 mm (f) to 1.85 mm (f) and 2.4 mm (f) to 2.9 mm (f) connector adapters (67 GHz model only)
  • Country-specific power cord
  • Documentation set (CD-ROM)

Standard Configurations

PSG, Analog, Base Performance, 13 GHz

  • Basic hardware configuration
  • Ideal for LO substitution measurements
  • -110 dBc/Hz phase noise at 20 kHz offset on a 10 GHz carrier signal
  • Easily configured with additional features and capabilities

CA$ 41,962 Configured Price*

This Configuration Includes:
1 E8257D PSG analog signal generator
Standard connector, 3.5 mm
Standard front and rear panel connector configuration
Download the product manual from the Keysight website
Standard adapter 3.5mm F to 3.5mm F
Return to Keysight Warranty - 1 year 
CA$ 0
1 E8257D-513 Frequency range from 250 kHz to 13 GHz  CA$ 36,640
1 E8257D-1E1 Step attenuator  CA$ 5,322

PSG, Analog, High Output Power, Receiver Sensitivity Measurements, 20 GHz

  • A popular hardware configuration 
  • Ideal for LO substitution, component and receiver sensitivity measurements
  • -110 dBc/Hz phase noise at 20 kHz offset on a 10 GHz carrier signal
  • Easily configured with additional features and capabilities

CA$ 54,670 Configured Price*

This Configuration Includes:
1 E8257D PSG analog signal generator
Standard connector, 3.5 mm
Standard front and rear panel connector configuration
CD-ROM containing the English documentation set
Standard adapter 3.5mm F to 3.5mm F
Return to Keysight Warranty - 1 year 
CA$ 0
1 E8257D-520 Frequency range from 250 kHz to 20 GHz  CA$ 39,697
1 E8257D-1EU High output power  CA$ 9,651
1 E8257D-1E1 Step attenuator  CA$ 5,322

PSG, Analog, High Output Power, Receiver Sensitivity Measurements, 40 GHz

  • A performance hardware configuration
  • Ideal for component and receiver sensitivity tests, as well as analog modulation measurements
  • -110 dBc/Hz phase noise at 10 kHz offset on a 10 GHz carrier signal
  • Easily configured with additional features and capabilities

CA$ 112,499 Configured Price*

This Configuration Includes:
1 E8257D PSG analog signal generator
Standard connector, 2.4 mm
Standard front and rear panel connector configuration
CD-ROM containing the English documentation set
Standard adapter set, 2.4mm F-F and 2.4mm F - 2.9mm F
Return to Keysight Warranty - 1 year 
CA$ 0
1 E8257D-540 Frequency range from 250 kHz to 40 GHz  CA$ 70,339
1 E8257D-1EU High output power  CA$ 9,651
1 E8257D-1E1 Step attenuator  CA$ 5,322
1 E8257D-UNX Ultra-low phase noise  CA$ 10,801
1 E8257D-UNT AM, FM, phase modulation, and LF output  CA$ 5,641
1 E8257D-UNW Narrow pulse modulation  CA$ 10,745

PSG, Analog, High Output Power, Receiver Sensitivity Measurements, 67 GHz

  • A high-frequency, high performance hardware configuration
  • Ideal for component and receiver sensitivity tests, as well as analog modulation measurements
  • -120 dBc/Hz phase noise at 10 kHz offset on a 10 GHz carrier signal
  • Easily configured with additional features and capabilities

CA$ 172,966 Configured Price*

This Configuration Includes:
1 E8257D PSG analog signal generator
Standard connector, 1.85 mm
Standard front and rear panel connector configuration
CD-ROM containing the English documentation set
Standard adapter set, 1.85mm F-F and 2.4mm F - 2.9mm F
Return to Keysight Warranty - 1 year 
CA$ 0
1 E8257D-567 Frequency range from 250 kHz to 67 GHz  CA$ 119,494
1 E8257D-1EU High output power  CA$ 9,651
1 E8257D-1E1 Step attenuator  CA$ 5,322
1 E8257D-UNY Enhanced ultra low phase noise  CA$ 22,113
1 E8257D-UNT AM, FM, phase modulation, and LF output  CA$ 5,641
1 E8257D-UNW Narrow pulse modulation  CA$ 10,745

Software for this Product

 Productivity Software
Productivity Software
  • Connect and control instruments with simple to use software
  • Single and multi-instrument control and sequencing
  • Install, transport and manage licensing
  • Calibration and adjustment capability

Frequently Bought Together

N9030A PXA Signal Analyzer, 3 Hz to 50 GHz
N9030A PXA Signal Analyzer, 3 Hz to 50 GHz
  • Drive your evolution in the demanding applications of aerospace, defense & commercial communications with 160 MHz analysis bandwidth & industry-leading performance
  • Extend frequency up to 110 GHz with Keysight smart mixers; to THz with others
  • Capture transient or intermittent signals with real-time spectrum analysis
  • Simplify application-specific testing with X-Series apps: phase noise, noise figure, LTE-Advanced, WLAN & more
  • Perform deeper troubleshooting with the 89600 VSA software
 Signal Generator Millimeter-Wave Accessories
Signal Generator Millimeter-Wave Accessories
  • Extend signal generator frequency coverage
  • 50 to 1.1 THz
  • Direct RF drive, direct frequency control & display, and input power protection
 Other Products Used with the PSG Analog
Other Products Used with the PSG Analog
Get the most value out of your PSG
  • Accurately measure the power of RF and microwave signals
  • Operate multiple signal generators in a phase locked and coherent mode
  • Simplify test setups and gain the best measurement results with RF and microwave test accessories

* Prices for: Canada. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.