Here’s the page we think you wanted. See search results instead:

 

Contactar a un Experto

54754A Differential & Single-ended TDR/TDT Module

Comercializado por:
EU customers: no longer available due to lack of compliance with EU RoHS directive 2011/65/EU

Configure su Producto

Key Features and Functions
  • Achieve superior testing with characteristic RMS noise: 0.25 mV (12.4 GHz bandwidth), 0.5 mV (18 GHz bandwidth), and a maximum input signal of ± 2 VDC
  • Get increased usability with two built-in step generators configurable for 1-port, 2-port common mode, or 2-port differential TDR or TDT measurements
  • Experience easier testing with built-in TDR/TDT calibration, user-selectable edge speed, S-Parameters (requires mainframe FW rev. A.06.01 or later. S-Parameters requires Option 202)
  • Calibration Plans
    Every spec verified, adjustments included
  • Assurance of support, right from the start
    Lock in support & peak performance from the start
What's Included

54754A Differential & Single-ended TDR/TDT Module

Software for this Product

 86100D Software Options
86100D Software Options
Enhance your mainframe’s usability with software options
  • Get advanced jitter, eye, and waveform analysis
  • InfiniiSim allows de-embedding/embedding of fixtures, cables, probes and other circuit elements
 DCA Compliance Applications
DCA Compliance Applications
Test to the exact specifications of each technology standard
  • Verified by Keysight experts who sit on multiple technology boards
  • Tests include OIF CEI 3.1, IEEE 802.3 (Ethernet), SFF-8431 (SFP+) and more
  • Supports user-defined applications

Frequently Bought Together

 Sampling Oscilloscope Accessories
Sampling Oscilloscope Accessories
  • Accessories are compatible with 86100 Series oscilloscopes
  • Not all compatible accessories are listed
  • View selection guide with publication number 5991-2340EN to see full list of accessories

* Prices for: Argentina. Precios sujetos a cambio sin previo aviso. Los precios mostrados son MSRP (Manufacturer's Suggested Retail Prices).