Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

MSOV164A Mixed Signal Oscilloscope: 16 GHz, 4 Analog Plus 16 Digital Channels

Sold By:

US$ 184,165 Typical Price*

Configure

Key Features and Functions
  • 16 GHz analog bandwidth (upgradable)
  • 4 analog plus 16 digital channels
  • Capture a longer signal trace with up to 80 GSa/s sample rate and 2 Gpts of acquisition memory
  • Get the best signal integrity with the low noise floor (1.32 mVrms at 50 mV/div) and lowest jitter measurement floor (100 fs)
  • See better measurement accuracy with ENOB values in excess of 5.5 and a SFDR exceeding 50 dBC
  • Access the broadest range of jitter, trigger, analysis and protocol tools (featuring PrecisionProbe)
  • Calibration Plans
    Every spec verified, adjustments included
  • Assurance of support, right from the start
    Lock in support & peak performance from the start
What's Included
  • N2815A MSO/LA cable 
  • DDR2/3/4 and LPDDR2/3/4 decode
  • 50 Mpts of memory

Software for this Product

 V-Series Analysis Applications
V-Series Analysis Applications
Gain electrical insight into your design
  • Full offline capability allows you to test from simulation through silicon debug
  • Generate clock recovery for eye-diagram analysis and jitter decomposition
  • Move measurement points with hardware accelerated embedding and de-embedding capabilities
 V-Series Compliance Applications
V-Series Compliance Applications
Get deep technical expertise
  • Test to the exact specifications of each technology standard
  • Keysight experts participate in multiple technology standards
  • Solutions are certified and used in worldwide authorized test labs for the highest confidence
 V-Series Protocol Applications
V-Series Protocol Applications
Simplify the debugging of your design
  • Test to the exact specifications of each technology standard
  • Keysight experts participate in multiple technology standards
  • Solutions are certified and used in worldwide authorized test labs for the highest confidence

Frequently Bought Together

 V-Series Probes & Accessories
V-Series Probes & Accessories
Improve your measurement reliability with the right probes
  • Unmatched signal fidelity and bandwidth performance up to 30 GHz with S-parameter stored in the probe
  • PrecisionProbe for most accurate AC correction to the probe tip
  • Industry’s only bandwidth upgradable probes for best investment protection
 Oscilloscope Accessories
Oscilloscope Accessories
  • Accessories for your oscilloscope
  • Carrying cases, rackmount kits, and more

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.