Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E5080A ENA Vector Network Analyzer

Sold By:

US$ 41,063 Typical Price*

Configure

Key Features and Functions
  • 9 kHz to 4.5/6.5/9 GHz, 2- or 4- port, 50 ohm
  • Wide dynamic range 152 dB (typical)
  • Fast measurement speed 3 ms (401 points)
  • Low trace noise 0.0005 dBrms (typical)
  • High temperature stability 0.005 dB/°C
  • Wide source power range –90 to +15 dBm (spec)
  • Intuitive touch-based GUI on large, high-resolution 12.1" screen
  • E5071C/8753 code compatibility
  • Calibration Plans
    Every spec verified, adjustments included
  • Assurance Plans
    Lock in support & peak performance from the start
What's Included
  • E5080A ENA vector network analyzer
  • E5080A ENA vector network analyzer Installation guide
  • CD ROM IO libraries
  • Power cable
  • Certificate of calibration

Software for this Product

 Network Analyzer Software
Network Analyzer Software
  • Network analyzer software tools for investigating, characterizing & troubleshooting designs
  • Amplifier, filter, mixer, material, high-speed serial interconnect analysis capabilities and more
  • For PNA and ENA network analyzers
S96007A Automatic Fixture Removal
S96007A Automatic Fixture Removal
  • Easiest way to remove fixture effects from non-coaxial device measurements
  • Extract fixture S-parameters from 2x thru or one-port measurements
  • Step-by-step wizard to characterize your fixture and remove it from your measurements
S96082A Scalar Mixer/Converter Measurements
S96082A Scalar Mixer/Converter Measurements
  • Intuitive user interface for mixer/converter meas.
  • Frequency-offset sweep
  • Controls external signal generators and power meters
  • Match-corrected conversion loss meas.
  • Phase or group delay meas. of mixer/converter


 

Frequently Bought Together

 Network Analyzer Accessories
Network Analyzer Accessories
  • Calibration kits
  • Verification kits
  • Multiport test sets
  • Probes and cables
  • And more
     
 Mechanical and Electronic Calibration Kits
Mechanical and Electronic Calibration Kits
  • Connector-specific calibration standards that measure the known devices of the system
  • Simple one-connection operation
  • Excellent accuracy without sacrificing time to calibrate
 USB & LAN Power Sensors
USB & LAN Power Sensors
  • U2040 X-Series Wide Dynamic Range Power Sensors
  • U2020 X-Series USB Peak and Average Power Sensors
  • U8480 Series USB Thermocouple Power Sensors
  • U2000 Series USB Average Power Sensors

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.