- 9 kHz to 4.5/6.5/9 GHz, 2- or 4- port, 50 ohm
- Wide dynamic range 152 dB (typical)
- Fast measurement speed 3 ms (401 points)
- Low trace noise 0.0005 dBrms (typical)
- High temperature stability 0.005 dB/°C
- Wide source power range –90 to +15 dBm (spec)
- Intuitive touch-based GUI on large, high-resolution 12.1" screen
- E5071C/8753 code compatibility
Every spec verified, adjustments included
- E5080A ENA vector network analyzer
- E5080A ENA vector network analyzer Installation guide
- CD ROM IO libraries
- Power cable
- Certificate of calibration
-
Introducing Keysight E5080A ENA vector network analyzer -
Greater precision in filter measurements -
Faster throughput and lower costs -
Improved operator efficiency -
Keysight software is downloadable test and measurement expertise
Software for this Product
Network Analyzer Software
- Network analyzer software tools for investigating, characterizing & troubleshooting designs
- Amplifier, filter, mixer, material, high-speed serial interconnect analysis capabilities and more
- For PNA, ENA and USB network analyzers
S96007A Automatic Fixture Removal
- Easiest way to remove fixture effects from non-coaxial device measurements
- Extract fixture S-parameters from 2x thru or one-port measurements
- Step-by-step wizard to characterize your fixture and remove it from your measurements
S96082A Scalar Mixer/Converter Measurements
- Intuitive user interface for mixer/converter meas.
- Frequency-offset sweep
- Controls external signal generators and power meters
- Match-corrected conversion loss meas.
- Phase or group delay meas. of mixer/converter
Frequently Bought Together
Network Analyzer Accessories
- Calibration kits
- Verification kits
- Multiport test sets
- Probes and cables
-
And more
Mechanical and Electronic Calibration Kits
- Connector-specific calibration standards that measure the known devices of the system
- Simple one-connection operation
- Excellent accuracy without sacrificing time to calibrate
* Prices for: India. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).