Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U8903B Performance Audio Analyzer

Sold By:

Configure

Resource Center

To view all: Visit Document Library

Supporting Documents

Explore how this product addresses specific measurement challenges.

Testing the Hearables Using U8903B Performance Audio Analyzer - Application Note
This application note discuss a test solution for hearable. This application note may help you if you are R&D engineers, test engineers or test lab personnel who responsible for testing Hearables.
Measuring High Impedance Sources Using the U8903B Audio Analyzer - Application Note
Considerations for measuring high impedance sources. A method of using an impedance matching attenuator to overcome high impedance measurement problems is described. Methods for aligning matching attenuator and compensating for its loss are shown alongside the ease with which frequency response measurements can be made.
Maximizing Dynamic Range on the U8903B Audio Analyzer - Application Note
Presents a method of maximizing the dynamic range of the U8903B Audio Analyzer for any particular measurement using an external attenuator and the U8903-109 BNC kit.
Automated Receiver Sensitivity Measurements Using U8903B - Application Note
This note shows how the test sequencer together with the GPIB master functionality in the U8903B can be used to easily make automated Receiver Sensitivity measurements that are reliable and repeatable.
Bluetooth Audio Measurement with the U8903B Performance Audio Analyzer - Application Note
This article focuses on the Bluetooth audio measurement applications of the U8903B performance audio analyzer. Bluetooth audio is also part of the whole audio measurement and analysis ecosystem.
Testing Voice Over LTE (VoLTE) Phones - Application Note
This application note explains a solution for testing voice over LTE (VoLTE) phones that is well-suited for LTE mobile phone developers, test engineers, and test lab personnel.

* Prices for: Latvia. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).