Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

M9290A CXA-m PXIe Signal Analyzer, 10 Hz to 26.5 GHz

Sold By:

Configure

Options & Upgrades

Options

For more details: View Configuration Guide

Frequency range
M9290A-F03 CA$ 21,679
M9290A-F07 CA$ 28,454
M9290A-F13 CA$ 35,228
M9290A-F26 CA$ 43,358
Preamplifier
M9290A-P03 CA$ 2,176
M9290A-P07 CA$ 3,801
M9290A-P13 CA$ 5,838
M9290A-P26 CA$ 8,824
Bandwidth
M9290A-B25 CA$ 6,381
Performance options
M9290A-PAA CA$ 4,073
M9290A-FSA CA$ 1,496
M9290A-PFR CA$ 2,720
M9290A-EDP CA$ 2,312
Generator
M9290A-T07 CA$ 6,109
M9290A-T03 CA$ 4,073
M9290A-T13 CA$ 8,145
M9290A-T26 CA$ 10,182
Calibration options
M9290A-UK6 CA$ 774
EMC functionality
M9290A-EMC CA$ 2,176
Application software
N6171A CA$ 4,064
89601B
N9062A CA$ 326
N9063A CA$ 8,312
N9064A CA$ 9,495
N9068A CA$ 8,358
N9069A CA$ 12,389
N9080B
N9082B
N9073A CA$ 25,338
N9081A CA$ 9,374
N9071A CA$ 15,566
Accessories
Y1282A CA$ 274
Additional documentation
M9290A-AB1 Getting started guide CXA-m Korean localization CA$ 0
M9290A-AB2 Getting started guide CXA-m Chinese localization CA$ 0
M9290A-ABD Getting started guide CXA-m German localization CA$ 0
M9290A-ABF Getting started guide CXA-m French localization CA$ 0
M9290A-ABJ Getting started guide CXA-m Japanese localization CA$ 0
M9290A-AKT Getting started guide CXA-m Russian localization CA$ 0

Warranty, Calibration & Services

For more details: View Configuration Guide

PS-S10 Remote scheduled productivity assistance. Select 1 to 999 hours. CA$ 240
PS-S20-01 Recommended Startup assistance, daily CA$ 3,074
PS-S20 Startup assistance, daily CA$ 3,074
Calibration service plan
R-50C-011-3 Calibration Assurance Plan - Return to Keysight - 3 years CA$ 1,804
R-50C-011-5 Calibration Assurance Plan - Return to Keysight - 5 years CA$ 3,395
R-50C-011-7 Calibration Assurance Plan - Return to Keysight - 7 years CA$ 5,093
R-50C-011-10 Calibration Assurance Plan - Return to Keysight - 10 years CA$ 7,639
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
Return to service center warranty and service plan
R-51B-001-3C Warranty Assurance Plan - Return to Keysight - 3 years CA$ 1,709
R-51B-001-5C Warranty Assurance Plan - Return to Keysight - 5 years CA$ 3,418
R-51B-001-7C Warranty Assurance Plan - Return to Keysight - 7 years CA$ 5,127
R-51B-001-10C Warranty Assurance Plan - Return to Keysight - 10 years CA$ 7,691
PS-S20-CXA Start up assistance hours, CXA CA$ 3,074

Post-Purchase Upgrades

For more details: View Upgrade Guide

M9290AU CXA-m PXIe signal analyzer upgrade
Preamplifier
M9290AU-P03 Preamplifier, 3 GHz CA$ 2,394
M9290AU-P07 Preamplifier, 7.5 GHz CA$ 4,181
M9290AU-P13 Preamplifier, 13.6 GHz CA$ 6,421
M9290AU-P26 Preamplifier, 26.5 GHz CA$ 9,707
Performance options
M9290AU-FSA Fine resolution step attenuator, 7.5 GHz CA$ 1,646
M9290AU-PFR Precision frequency reference CA$ 2,992
M9290AU-EDP Enhanced display package CA$ 2,544
M9290AU-PAA Precision amplitude accuracy CA$ 4,073
EMC functionality
M9290AU-EMC Basic EMC functionality CA$ 2,394
Bandwidth
M9290AU-B25 Analysis bandwidth, 25 MHz CA$ 7,019
Additional documentation
M9290AU-AB1 Getting started guide CXA-m Korean localization CA$ 215
M9290AU-AB2 Getting started guide CXA-m Chinese localization CA$ 215
M9290AU-ABD Getting started guide CXA-m German localization CA$ 215
M9290AU-ABF Getting started guide CXA-m French localization CA$ 215
M9290AU-ABJ Getting started guide CXA-m Japanese localization CA$ 215
M9290AU-AKT Getting started guide CXA-m Russian localization CA$ 215
Generator
M9290AU-T03 Tracking generator, 3 GHz CA$ 4,436
M9290AU-T07 Tracking generator, 7.5 GHz CA$ 6,653
M9290AU-T13 Tracking generator, 13.6 GHz CA$ 8,871
M9290AU-T26 Tracking generator, 26.5 GHz CA$ 11,089

* Prices for: Canada. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.