Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

DSOS4GBW Infiniium S-Series High-Definition Oscilloscope Upgrade to 4 GHz Bandwidth

Sold By:

US$ 9,499 Typical Price*

Configure

Key Features and Functions
  • Option 025 to upgrade 2.5 GHz to 4 GHz bandwidth on Infiniium S-Series oscilloscope
  • Option 020 to upgrade 2 GHz to 4 GHz bandwidth on Infiniium S-Series oscilloscope
  • Option 010 to upgrade 1 GHz to 4 GHz bandwidth on Infiniium S-Series oscilloscope
  • Option 005 to upgrade 500 MHz to 4 GHz bandwidth on Infiniium S-Series oscilloscope

Software for this Product

 S-Series Protocol Applications
S-Series Protocol Applications
Simplify the debugging of your design
  • More than 19 protocol decoders are available
  • Converts DSO or MSO physical layer acquisitions into packets for specific protocols
  • Quickly move between physical and protocol layer information using the time-correlated tracking marker
 S-Series Compliance Applications
S-Series Compliance Applications
Get deep technical expertise
  • Test to the exact specifications of each technology standard
  • Keysight experts participate in multiple technology boards and committees
 S-Series Analysis Applications
S-Series Analysis Applications
Gain insight into the causes of signal jitter
  • Full offline capability allows you to test from simulation through silicon debug
  • Power application to provide a full suite of power measurements that run directly on your oscilloscope
  • Open tightly shut eyes with equalization

Frequently Bought Together

 S-Series Compatible Probes
S-Series Compatible Probes
Improve your measurement reliability with the right probes
  • Supports more than 100 voltage and current probes
  • PrecisionProbe for most accurate correction to the probe tip
  • Extreme probing solutions available: extreme temperature, high sensitivity current, power integrity

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.