Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- Post-Purchase Upgrades
- Oscilloscopes Upgrades
- DSOS6GBW Infiniium S-Series High-Definition Oscilloscope Upgrade to 6 GHz Bandwidth
DSOS6GBW Infiniium S-Series High-Definition Oscilloscope Upgrade to 6 GHz Bandwidth
Upgrade your Infiniium S-Series high-definition oscilloscope to 6 GHz bandwidth
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Upgrade your Infiniium S-Series high-definition oscilloscope to 6 GHz bandwidth.
HIGHLIGHTS
- Option 040 to upgrade 4 GHz to 6 GHz bandwidth on Infiniium S-Series oscilloscope
- Option 025 to upgrade 2.5 GHz to 6 GHz bandwidth on Infiniium S-Series oscilloscope
- Option 020 to upgrade 2 GHz to 6 GHz bandwidth on Infiniium S-Series oscilloscope
- Option 010 to upgrade 1 GHz to 6 GHz bandwidth on Infiniium S-Series oscilloscope
- Option 005 to upgrade 500 MHz to 6 GHz bandwidth on Infiniium S-Series oscilloscope
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility