Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

MSOX6002A Mixed Signal Oscilloscope: 1 GHz - 6 GHz, 2 Analog and 16 Digital Channels

Sold By:

US$ 18,276 Typical Price*

Configure

Key Features and Functions
  • 1 GHz - 6 GHz
  • 2 analog plus 16 digital channels
  • Easily view and isolate signals on the 12.1-in capacitive multi-touch screen with Zone triggering and 450,000 wfms/s update rate
  • Make more precise measurements with 115 Vrms noise floor at 1 mV/div (1 GHz)
  • Get performance measurements anywhere with the portable 6-in deep size
  • Quickly see analysis details with standard histogram and color grade
  • View signal integrity with jitter and eye diagram analysis options
  • Expand capabilities with full upgradability
  • Warranty Plans
    Industry-leading 3 year warranty
  • Calibration Plans
    Every spec verified, adjustments included
  • Assurance of support, right from the start
    Lock in support & peak performance from the start
What's Included
  • 3-year Factory warranty (90 days for unserialized accessories such as passive probes)
  • Certificate of calibration, 2-year calibration interval
  • One N2894A 700-MHz passive probe (10:1 attenuation) per channel
  • One N2756A 16-digital-channel MSO cable
  • Localized interface, front panel overlay, voice control support, and built-in help system in English, Chinese (simplified and traditional), French, German, Italian, Japanese, Korean, Portuguese, Russian, and Spanish
  • Localized power cord
  • Front-panel cover
  • Documentation CD containing localized user’s guide, service guide, and programmer’s manual
How to Buy or Rent

This product is sold primarily through Keysight's Authorized Sales Partners.

Standard Configurations

2 Analog Plus 16 Digital Channels, 1 GHz Model

  • Standard 1 GHz bandwidth on the MSOX6002A oscilloscope

US$ 18,276 Configured Price*

This Configuration Includes:
1 MSOX6002A InfiniiVision 6000 X-Series Mixed Signal Oscilloscope, 1 GHz, upgradeable to 6 GHz, 20 GS/s, 2 Channel
Return to Keysight Warranty - 3 years 
US$ 18,276

2 Analog Plus 16 Digital Channels, 2.5 GHz Model

Add 2.5 GHz bandwidth to the MSOX6002A oscilloscope

US$ 21,864 Configured Price*

This Configuration Includes:
1 MSOX6002A InfiniiVision 6000 X-Series Mixed Signal Oscilloscope, 1 GHz, upgradeable to 6 GHz, 20 GS/s, 2 Channel
Return to Keysight Warranty - 3 years 
US$ 18,276
1 DSOX6B10T252BW Bandwidth upgrade,1.0 GHz to 2.5 GHz, 2 channel, fixed perpetual license  US$ 3,588

2 Analog Plus 16 Digital Channels, 4 GHz Model

  • Add 4 GHz bandwidth to the MSOX6002A oscilloscope
  • MSOX6002A + DSOX6B10T402BW

US$ 27,535 Configured Price*

This Configuration Includes:
1 MSOX6002A InfiniiVision 6000 X-Series Mixed Signal Oscilloscope, 1 GHz, upgradeable to 6 GHz, 20 GS/s, 2 Channel
Return to Keysight Warranty - 3 years 
US$ 18,276
1 DSOX6B10T402BW Bandwidth upgrade,1.0 GHz to 4.0 GHz, 2 channel, fixed perpetual license  US$ 9,259

2 Analog Plus 16 Digital Channels, 6 GHz Model

Add 6 GHz bandwidth to the MSOX6002A oscilloscope

US$ 33,685 Configured Price*

This Configuration Includes:
1 MSOX6002A InfiniiVision 6000 X-Series Mixed Signal Oscilloscope, 1 GHz, upgradeable to 6 GHz, 20 GS/s, 2 Channel
Return to Keysight Warranty - 3 years 
US$ 18,276
1 DSOX6B10T602BW Bandwidth upgrade,1.0 GHz to 6.0 GHz, 2 channel, fixed perpetual license  US$ 15,409

Software for this Product

 6000 X-Series Oscilloscope Software
6000 X-Series Oscilloscope Software
Expand your oscilloscope’s capabilities with powerful applications
  • Free trials available
  • Enable all software with the DSOX6APPBNDL
  • Get a WaveGen, DVM, serial decoding, power measurements, mask testing, and jitter analysis

Frequently Bought Together

 6000 X-Series Oscilloscope Probes
6000 X-Series Oscilloscope Probes
Improve your measurement reliability with the right probes
  • Differential & single ended
  • Active & passive
  • Voltage & current
 6000 X-Series Oscilloscope Accessories
6000 X-Series Oscilloscope Accessories
  • Probe holders
  • Screen protectors
  • Carrying cases
  • Manuals

Industry Awards

  • EEPW Preferred T&M Tool
    EEPW Preferred T&M Tool

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.