Here’s the page we think you wanted. See search results instead:


Contact an Expert

N1055A 35/50 GHz 2/4 Port TDR/TDT Remote Sampling Head for the 86100D DCA-X

Sold By:

US$ 65,586 Typical Price*


Key Features and Functions
  • Bandwidth options: 35 or 50 GHz (upgradable)
  • Edge speed (10-90%, typical): 18 ps (35 GHz) or 7 ps (50 GHz)
  • Channel options: 2 or 4 per module (upgradable) with independent skew control and up to 16 channels per 86100D mainframe
  • Ultra-thin remote head: 1.6 m phase-stable cable, 2.92 mm (35 GHz) or 1.85 mm (50 GHz) connectors, and integrated 67 GHz diode limiters for ESD/EOS protection
  • TDR fixture de-embedding removes effects of fixtures, cables or probes connected between remote heads and DUT
  • Calibration Plans
    Every spec verified, adjustments included
  • Assurance of support, right from the start
    Lock in support & peak performance from the start
What's Included
  • N1027A-1CL cable management clips (6 at yellow, pink, blue, green)
  • N1027A-2CL 2 remote head clips
  • 8710-1765 torque wrench 8 lb-in, 5/16 in
  • 85138-60002 1.85 mm load, male for each 50 GHz channel with female connector
  • 85138-60001 1.85 mm load, female for each 50 GHz channel with male connector
  • 00902-60003 3.5 mm load, male for each 35 GHz channel with female connector
  • 00902-60004 3.5 mm load, female for each 35 GHz channel with male connector

Software for this Product

 86100D Software Options
86100D Software Options
Enhance your mainframe’s usability with software options
  • Get advanced jitter, eye, and waveform analysis
  • InfiniiSim allows de-embedding/embedding of fixtures, cables, probes and other circuit elements
 86100D Compliance Applications
86100D Compliance Applications
Test to the exact specifications of each technology standard
  • Verified by Keysight experts who sit on multiple technology boards
  • Tests include OIF CEI 3.1, IEEE 802.3 (Ethernet), SFF-8431 (SFP+) and more
  • Supports user-defined applications

Frequently Bought Together

 Sampling Oscilloscope Accessories
Sampling Oscilloscope Accessories
  • Accessories are compatible with 86100 Series oscilloscopes
  • Not all compatible accessories are listed
  • View selection guide with publication number 5991-2340EN to see full list of accessories

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.