CA$ 14,819 Typical Price*
- 2-port, 50 ohm, S-parameter test set
- Select the VNA frequency option that best suits your test needs and budget, and upgrade options at any time
- Boost efficiency and productivity with the consistent measurement framework of the industry-standard vector network analyzer
- Enhance your PCB manufacturing test capability with Option 011
- Easier operation with support for 6 languages via softkey & the embedded help manual in English/Simplified Chinese
Every spec verified, adjustments included
- E5063A ENA vector network analyzer
- E5063A ENA vector network analyzer Installation guide
- CD ROM IO libraries
- Power cable
- Certificate of calibration
This product is sold primarily through Keysight's Authorized Sales Partners.
-
The best solution for PCB manufacturing test -
Achieving higher measurement accuracy for PCB impedance test -
Easily make 2-port filter measurements -
Keysight software is downloadable test and measurement expertise
Software for this Product
E5063A-006 Wireless Power Transfer Analysis
- Wireless power transfer efficiency measurements between coils or resonators
- 2D/3D analysis to visualize dependency of load impedance
- Affordable solution for wireless power transfer analysis
E5063A-010 Time Domain Analysis
- Reflection and transmission responses in the time domain
- Up to 1,601 point measurement with low-pass and band-pass modes
E5063A-011 Time Domain Analysis/Test Wizard
- E5063A PCB Analyzer (E5063A + Option 011)
- Impedance (TDR) and return loss (S-parameter) measurements
- More Accuracy and R&R
- More Languages Supported
- More ESD Robustness
Frequently Bought Together
RF Calibration Kits with Maximum Frequency up to 13.5 GHz (ECal)
- Calibration components designed for precision calibration of our 13.5 GHz and lower frequency VNA product families
- Includes both mechanical and electronic calibration kits
- Includes our economy and precision calibrations for calibration that covers 50 ohm and 75 ohm devices
USB Switches
- USB switches
- SPDT & SP6T
-
DC up to 26.5 GHz
N1500A Materials Measurement Suite
- Software automates complex permittivity and permeability measurements
- Flexible option configuration
- One simple installation program and integrated method option loader switches seamlessly between the different measurement methods
* Prices for: Canada. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.