Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- ...
- X-Series Signal Generators — MXG, EXG, CXG
- MXG Signal Generators
- N5183B MXG X-Series Microwave Analog Signal Generator, 9 kHz to 40 GHz
N5183B MXG X-Series Microwave Analog Signal Generator, 9 kHz to 40 GHz
N5183B MXG X-Series microwave analog signal generator offers 9 kHz to 40 GHz frequency coverage and near PSG levels of phase noise performance with advantages in size and speed.
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
N5183B MXG X-Series microwave analog signal generator offers 9 kHz to 40 GHz frequency coverage and near PSG levels of phase noise performance.
Already own a performance signal generator?
Trade in your current signal generator or a competitor's model and get a credit up to 50% toward a new N5171/2B, N5181/2B, N5173B, or N5183B signal generator.
Highlights
Maximize speed and rack space with the pure and precise MXG
- Get a fast, compact (2U) alternative to the PSG in the lab, depot or field
- Address demanding tests of radar modules & systems with near-PSG levels of spectral purity
- Compensate for system loss & drive high-power amplifiers: +19 dBm output power, -55 dBc harmonics & -68 dBc spurious @ 20 GHz
- Reduce calibration time with switching speed 600 µs
- Simulate narrowband chirps & radar antenna scans with up to five internal function generators that can be used with AM, FM, OM pulse modulation
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility