Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N9020A-RT2 Real-Time Spectrum Analysis up to 160 MHz, Optimum Detection

Replacement Products

Options & Upgrades

Options

No information about options was found for this product.

For more details: View Configuration Guide

Post-Purchase Upgrades

For more details: View Upgrade Guide

N9020AK MXA Signal Analyzer Upgrades
Instrument Functionality Upgrades
N9020AK-EA3 Electronic attenuator, 3.6 GHz
N9020AK-PFR Precision frequency reference
N9020AK-MPB Microwave preselector bypass
N9020AK-EDP Enhanced display package
N9020AK-NFE Noise floor extension
N9020AK-FP2 Fast Power, up to 40 MHz bandwidth
N9020AK-TDS Time Domain Scan - requires N6141A and DP2 or B40 or greater BW
N9020AK-FS2
N9020AK-RBE
N9020AK-B25 Analysis Bandwidth, 25 MHz
N9020AK-HL4
N9020AK-BU1 Bandwidth upgrade, license only, from 25 - 40 MHz BW
N9020AK-B40 Bandwidth upgrade, license only, from 10 - 40 MHz BW
N9020AK-HL3
N9020AK-HL8
N9020AK-HLB
N9020AK-HLA
N9020AK-HL9
N9020AK-BU6 Bandwidth upgrade, 125 MHz to 160 MHz, license key only
N9020AK-BU5 Bandwidth upgrade, 85 MHz to 160 MHz, license key only
N9020AK-HLC
N9020AK-HLE
N9020AK-HLD
N9020AK-BU4 Bandwidth upgrade, 85 MHz to 125 MHz, license key only
N9020AK-P26 Preamplifier, 26.5 GHz
N9020AK-P13 Preamplifier, 13.6 GHz
N9020AK-P08 Preamplifier, 8.4 GHz
N9020AK-P03 Preamplifier, 3.6 GHz
N9020AK-PRC Portable Configuration
N9020AK-1CM Rack mount Kit
N9020AK-HTC Hard Transit Case
N9020AK-CVR Front Panel Cover
N9020AK-DVR DVD-ROM/CD-R/RW Drive
N9020AK-1CR Rack Slide Kit
N9020AK-1CP Rack mount and handle kit
N9020AK-1CN Front Handle Kit
N9020AK-KYB Keyboard, USB
N9020AK-MLP Minimum Loss Pad, 50 to 75 ohm
N9020AK-MSE Mouse, USB
N9020AK-KB2 US 65 Key USB Keyboard
N9020AK-BAG Accessory Pouch
N9020AK-SF1 Security Features, Exclude Launching Programs
N9020AK-SF2 Security features, prohibit saving results
N9020AK-SU1
N9020AK-BBA I/Q baseband inputs, analog
N9020AK-ERC External Reference Coupling
N9020AK-EMC Basic EMC functionality license
N9020AK-YAS Y-axis output
N9020AK-CR3 Connector, Wideband IF output
N9020AK-CRP Connector, programmable rear IF output
N9020AK-EXM
N9020AK-HL6
N9020AK-RT1
N9020AK-RT2
N9020AK-RTR Real-time spectrum recorder and analyzer application example, license
Additional Documentation
N9020AK-AKT Getting started guide MXA Russian localization
N9020AK-ABJ Getting started guide MXA Japanese localization
N9020AK-ABF Getting started guide MXA French localization
N9020AK-ABD Getting started guide MXA German localization
N9020AK-AB2 Getting started guide X series Chinese localization
N9020AK-AB1 Getting started guide MXA Korean localization
Capture/System Memory
N9020AK-MS1 System memory upgrade kit to 2GB
Service Upgrade
N9020AK-R2C
Windows operating system and PC processor/drive upgrade
N9094AK
N9020AK-F01 MXA Frequency Upgrade from 3.6 to 8.4 GHz, includes installation, calibration, 1 yr warranty
N9020AK-F02 MXA Frequency Upgrade from 3.6 to 13.6 GHz, includes installation, calibration, 1 yr warranty
N9020AK-F03 MXA Frequency Upgrade from 3.6 to 26.5 GHz, includes installation, calibration, 1 yr warranty
N9020AK-F06 MXA Frequency Upgrade from 8.4 to 13.6 GHz, includes installation, calibration, 1 yr warranty
N9020AK-F07 MXA Frequency Upgrade from 8.4 to 26.5 GHz, includes installation, calibration, 1 yr warranty
N9020AK-F10 MXA Frequency Upgrade from 13.6 to 26.5 GHz, includes installation, calibration, 1 yr warranty

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.