N9322C Basic Spectrum Analyzer (BSA), 9 kHz to 7 GHz
Sold By: |
|
---|
US$ 12,629 Typical Price*
- Quickly uncover key insights through fast, value-priced, general-purpose performance up to 7 GHz with -152 dBm DANL and ±0.6 dB overall amplitude accuracy
- Streamlined for straightforward and efficient operation with marker demodulation, one-button optimization, and user-definable soft keys
- Robust measurement features for easily characterizing your product
- Automation and communication interface with industry standard SCPI language support and USB and LAN connectivity choices
Industry-leading 3 year warranty
Every spec verified, adjustments included
- Documentation CD
- BNC cable
- N-BNC adapter
- USB cable
- Power cord
This product is sold primarily through Keysight's Authorized Sales Partners.
-
Explore the simplicity of softkeys on the BSA spectrum analyzer -
Detect low-level signals using the BSA spectrum analyzer -
Keysight software is downloadable test and measurement expertise
Frequently Bought Together
Y1800A RF Training Kit and Lab Sheets
- RF transceiver kit & accessories
- Lab sheets & model answers
- Problem-based assignments
- Covers 27 hours of labs
Signal Generators
- Meet your test requirements with the widest selection of signal generators with the best performance in every class, whether you need a traceable, metrology-grade solution or cost-effective basic signal generation
- Stimulate your device using realistic signal simulations with the highest signal integrity
- Lower your cost of ownership with 3-year calibration cycles and the most comprehensive solutions for self-maintenance
InfiniiVision 2000 X-Series Oscilloscopes
- 70 MHz to 200 MHz
- See more signal detail with 200,000 wfms/s update rate
- View time-correlated digital content with 8 digital channels (MSO)
- Modulate signals within the scope with WaveGen, built-in 20 MHz function generator (optional)
- Quickly characterize signals with the built-in 3-digit voltmeter and 5-digit counter
- Decode serial busses faster with hardware-based serial analysis options for CAN, LIN, I2C, SPI and RS232/422/485/UART
- Protect your investment with full upgradability
* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.