Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

M9381A PXIe Vector Signal Generator: 1 MHz to 3 GHz or 6 GHz

Sold By:

Configure

Key Features and Functions
  • Choose your RF modulation bandwidth, 40, 100, or 160 MHz, and easily upgrade as test needs change
  • Increase throughput with fastest RF frequency tuning and amplitude switching for high-speed automated test
  • Save space with a compact solution for up to 8x8 MIMO with phase coherence
  • Get up and running quickly with validated application-specific reference solutions
  • Simplify signal creation with Keysight’s Signal Studio and Waveform Creator
  • Calibration Plans
    Every spec verified, adjustments included
  • Assurance Plans
    Lock in support & peak performance from the start
What's Included
  • M9301A PXIe synthesizer
  • M9310A PXIe source output
  • M9311A PXIe digital vector modulator
  • Module interconnect cables
  • One day startup assistance
  • Instrument driver, example programs, and product information on CD
  • Return to Keysight warranty – 3 years

Standard Configurations

PXIe VSG, 3 GHz, 40 MHz Bandwidth

  • Standalone modular vector signal generator for high-speed, automated test that includes:
  • M9311A digital vector modulator, M9310A source output, M9301A synthesizer, and M9300A frequency reference
  • Frequency range from 1 MHz to 3 GHZ or 6 GHz
  • 40 MHz bandwidth and 512 MSa memory (upgradeable to 160 MHz BW & 1 GSa memory)
  • Available assembled in a PXI chassis

This Configuration Includes:
1 M9381A PXIe Vector Signal Generator Test Set: 1 MHz to 3 GHz or 6 GHz
Included Start-Up Assistance
Return to Keysight Warranty - 3 years 
1 M9381A-F03 Frequency range, 1 MHz to 3 GHz  US$ 19,472
1 M9381A-B04 RF modulation bandwidth, 40 MHz  US$ 0
1 M9381A-M01 Memory, 32 MSa  US$ 0
1 M9311A-ATO M9311A PXIe Digital Vector Modulator  US$ 0
1 M9310A-ATO M9310A PXIe Source Output  US$ 0
1 M9301A-ATO M9301A PXIe Synthesizer  US$ 0
1 M9300A-ATO M9300A PXIe Frequency Reference  US$ 0
1 M9381A-300 PXIe Frequency Reference: 10 MHz and 100 MHz  US$ 4,334

PXIe VSG, 3 GHz, 100 MHz Bandwidth

  • Vector signal generator and analyzer with chassis and controller
  • Perform stimulus/response measurement on RF devices such as power amplifiers, front end modules, and small cellular base station sub-assemblies
  • Frequency range from 1 MHz to 3 GHz or 6 GHz
  • 100 MHz modulation and analysis bandwidth
  • Available assembled in a PXI chassis

This Configuration Includes:
1   call
1   call
1   call
1   call
1 US$ 94
1 US$ 161
1 M9018B PXIe Chassis: 18-slot, 3U, 8 GB/s M9018B PXIe Chassis: 18-slot, 3U, 8 GB/s   call

PXIe VSG, LTE & LTE-Advanced, 6 GHz, 100 MHz Bandwidth

  • Vector signal generator and analyzer with chassis, controller
  • Includes software applications for comprehensive LTE and LTE-Advanced FDD signal generation and analysis
  • Frequency range from 1 MHz to 6 GHz
  • 100 MHz bandwidth for testing of up to 5 contiguous component carriers
  • Available assembled in a PXI chassis

This Configuration Includes:
1   call
1   call
1   call
1   call
1 US$ 94
1 US$ 161
1 US$ 20,654
1 US$ 21,691
1 M9018B PXIe Chassis: 18-slot, 3U, 8 GB/s M9018B PXIe Chassis: 18-slot, 3U, 8 GB/s   call

PXIe VSG, 802.11ac WLAN, 6 GHz, 160 MHz Bandwidth

  • Configured vector signal generator and analyzer with chassis, controller
  • Includes software applications for comprehensive 802.11a/b/g/n/ac signal generation and analysis
  • Frequency range from 1 MHz to 6 GHz
  • 160 MHz bandwidth for test of 802.11ac standard
  • Available assembled in a PXI chassis

This Configuration Includes:
1   call
1   call
1   call
1   call
1 US$ 94
1 US$ 161
1 US$ 4,195
1 US$ 20,806
1 M9018B PXIe Chassis: 18-slot, 3U, 8 GB/s M9018B PXIe Chassis: 18-slot, 3U, 8 GB/s   call

PXIe VSG, Harmonic Test, 6 GHz, 40 MHz Bandwidth

  • Vector signal generator and microwave vector signal analyzer with chassis, controller
  • Includes software application for fast harmonic measurements
  • Source frequency range from 1 MHz to 6 GHz, analyzer frequency range from 9 kHz to 18 GHz
  • 40 MHz analysis bandwidth, standard (upgradable to 160 MHz)
  • Available assembled in a PXI chassis

This Configuration Includes:
1   call
1   call
1   call
1   call
1 US$ 94
1 US$ 161
1 89601B - 89600 VSA Software 89601B - 89600 VSA Software   call
1 M9018B PXIe Chassis: 18-slot, 3U, 8 GB/s M9018B PXIe Chassis: 18-slot, 3U, 8 GB/s   call

PXIe VSG, 2x2 MIMO, 6 GHz, 100 MHz Bandwidth

  • Two-channel vector signal generator and analyzer with chassis and controller
  • Test 2-channel devices, such as LTE or WLAN components and radios using 2x2 MIMO
  • Frequency range from 1 MHz to 6 GHz
  • 100 MHz bandwidth and 128 MSa memory (upgradable to 160 MHz BW & 1 GSa memory)
  • Available assembled in a PXI chassis

This Configuration Includes:
2   call
2   call
1   call
1   call
1 US$ 94
1 US$ 161
1 US$ 21
1 M9018B PXIe Chassis: 18-slot, 3U, 8 GB/s M9018B PXIe Chassis: 18-slot, 3U, 8 GB/s   call

PXIe VSG, 4x4 MIMO, 6 GHz, 100 MHz Bandwidth

  • Four-channel vector signal generator and analyzer with controller, PCIe interface module and 2 chassis
  • Test 4-channel devices, such as LTE or WLAN components and radios using 4x4 MIMO
  • Frequency range from 1 MHz to 6 GHz
  • 100 MHz bandwidth and 128 MSa memory (upgradable to 160 MHz BW & 1 GSa memory)
  • Available assembled in a PXI chassis

This Configuration Includes:
4   call
4   call
1   call
1   call
2   call
1 US$ 268
2 US$ 188
2 US$ 322
1 US$ 21
2 M9018B PXIe Chassis: 18-slot, 3U, 8 GB/s M9018B PXIe Chassis: 18-slot, 3U, 8 GB/s   call

Software for this Product

 Signal Studio Software
Signal Studio Software
  • Signal creation software with waveform playback and real-time signal creation capabilities
  • Component and receiver test for a broad range of applications across evolving wireless systems
  • Scalable capability and performance
 MATLAB Software
MATLAB Software
  • Create arbitrary waveforms
  • Customize measurement/data analysis routines, instrument applications/test systems
  • Automate measurements, signal generation, report generation
  • Available directly from Keysight with purchase of compatible instrument

Frequently Bought Together

M9037A PXIe High Performance Embedded Controller
M9037A PXIe High Performance Embedded Controller
  • Intel i7-4700EQ 2.4 GHz processor
  • Front removable 240 GB solid state drive
  • Up to 16 GB RAM Memory
M9391A PXIe Vector Signal Analyzer: 6 GHz
M9391A PXIe Vector Signal Analyzer: 6 GHz
  • 1 MHz to 3 GHz or 6 GHz
  • 40 MHz (standard), 100, or 160 MHz analysis bandwidth
  • Support for up to 8 time-synchronous, phase-coherent channels

Industry Awards

  • Frost and Sullivan Best Practices Award 2014
    Frost and Sullivan Best Practices Award 2014

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.