Here’s the page we think you wanted. See search results instead:


Contact an Expert

M9380A PXIe CW Source, 1 MHz to 3 GHz or 6 GHz

Sold By:

US$ 25,392 Typical Price*


Key Features and Functions
  • Save floor space with a compact, modular analog signal generator
  • Provides Keysight quality and performance for local oscillator (LO) substitution, interference and component test
  • Minimize need for external amplification with output power of +18 dBm across the frequency range
  • Reduce test time with easy integration into your high-speed automated test system
  • Reduce startup time with one-step software installation
  • Calibration Plans
    Every spec verified, adjustments included
  • Assurance of support, right from the start
    Lock in support & peak performance from the start
What's Included
  • M9301A PXIe synthesizer
  • M9310A PXIe source output
  • Module interconnect cables
  • One day startup assistance
  • Instrument driver, example programs and product information on CD
  • Return-to-Keysight warranty – 3 years

Software for this Product

 IO Libraries Suite
IO Libraries Suite
  • Easy connection from instruments to the PC
  • Compatible with most instruments that use GPIB, RS-232, LAN, PXI, AXIe, and USB interfaces
  • Enables instrument communication for a variety of application development environments
 Command Expert
Command Expert
  • Find and perform commands without any programming
  • Generate code for command sequences in C#, VB.NET, C/C++, MATLAB, Python, Excel VBA
  • Use Add-ons that provide easy instrument control in Excel, MATLAB, Python, VEE, SystemVue, LabVIEW, Visual Studio

Frequently Bought Together

M9037A PXIe High Performance Embedded Controller
M9037A PXIe High Performance Embedded Controller
  • Intel i7-4700EQ 2.4 GHz processor
  • Front removable 240 GB solid state drive
  • Up to 16 GB RAM Memory
M9391A PXIe Vector Signal Analyzer: 6 GHz
M9391A PXIe Vector Signal Analyzer: 6 GHz
  • 1 MHz to 3 GHz or 6 GHz
  • 40 MHz (standard), 100, or 160 MHz analysis bandwidth
  • Support for up to 8 time-synchronous, phase-coherent channels

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.