Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N5171B EXG X-Series RF Analog Signal Generator, 9 kHz to 6 GHz

Sold By:

Configure

Key Features and Functions
  • Achieve faster throughput and greater uptime with the cost-effective performance optimized for manufacturing test
  • Perform basic parametric testing of components and functional verification of receivers with industry-leading output power
  • Thoroughly verify receiver performance by simulating complex analog modulation scenarios with multi-function generator capability
  • Minimize downtime and expenses with self-maintenance solutions and low-cost repairs
  • Warranty Plans
    Industry-leading 3 year warranty
  • Calibration Plans
    Every spec verified, adjustments included
What's Included
  • Standard output power, +18 dBm
  • Electronic attenuator
  • CW signal generation
  • 50-W reverse power protection
  • Country-specific power cord
  • Documentation set (CD-ROM)
  • 3-year return-to-Keysight warranty
How to Buy or Rent

This product is sold primarily through Keysight's Authorized Sales Partners.

Standard Configurations

N5171B EXG Base - 3 GHz Analog

  • Basic hardware configuration
  • Ideal for LO substitution measurements
  • -121 dBc/Hz phase noise at 20 kHz offset on a 1 GHz carrier signal
  • Easily configured with additional features and capabilities

US$ 10,212 Configured Price*

This Configuration Includes:
1 N5171B EXG X-Series RF Analog Signal Generator
Standard front panel connector configuration
Return to Keysight Warranty - 3 years 
US$ 0
1 N5171B-503 Frequency range, 9 kHz to 3 GHz  US$ 10,212

EXG, Analog, High Output Power, LO Substitution, 3 GHz

  • A popular hardware configuration
  • Ideal for LO substitution, power calibration and device characterization
  • -121 dBc/Hz phase noise at 20 kHz offset on a 1 GHz carrier signal
  • Easily configured with additional features and capabilities

Contact us to discuss this configuration.

Contact an Expert

EXG, Analog, Component & Receiver Sensitivity Tests, 3 GHz

  • A performance hardware configuration
  • Ideal for component and receiver sensitivity tests, as well as analog modulation measurements
  • -121 dBc/Hz phase noise at 10 kHz offset on a 1 GHz carrier signal
  • Easily configured with additional features and capabilities

Contact us to discuss this configuration.

Contact an Expert

EXG, Analog, Component & Receiver Sensitivity Tests, 6 GHz

  • A performance hardware configuration
  • Ideal for component and receiver sensitivity tests, as well as analog modulation measurements
  • -121 dBc/Hz phase noise at 10 kHz offset on a 1 GHz carrier signal
  • Easily configured with additional features and capabilities

Contact us to discuss this configuration.

Contact an Expert

Software for this Product

 Productivity Software
Productivity Software
  • Connect and control instruments with simple to use software
  • Single and multi-instrument control and sequencing
  • Install, transport and manage licensing
  • Calibration and adjustment capability

Frequently Bought Together

 X-Series Signal Analyzers
X-Series Signal Analyzers
Design, test and deliver your next breakthrough with our most advanced signal analysis
  • Choose from Wide-open real-time analysis to low-cost essential measurements
  • Achieve deeper troubleshooting or one-button measurements with the broadest set of application-specific software
  • Evolve as technology changes with post-purchase upgrades such as frequency, bandwidth, real-time, CPU and more
  • Drive consistent measurements across your organization, no matter which instruments you choose to use, with 100% code-compatibility from R&D to manufacturing
 Power Meters + Power Sensors
Power Meters + Power Sensors
  • Measure peak and average power
  • Operate with various sensor types
  • Accurately measure the power of RF and microwave signals
  • High performance solutions for peak and average power measurements
 RF & Microwave Test Accessories
RF & Microwave Test Accessories
  • Switches, mixers, amplifiers, attenuators, adapters and more
  • Guaranteed accurate and repeatable results
  • Unmatched quality and reliability

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.