Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E5072A ENA Vector Network Analyzer

Sold By:

Configure

Options & Upgrades

Options

For more details: View Configuration Guide

Accessories
E5072A-820 Add mouse
E5072A-810 Add keyboard
E5072A-1CP Rack mount and front handle kit
E5072A-1CN Front handle kit
E5072A-1CM Rack mount kit
Test set
E5072A-285 2-port Test Set, 30 kHz to 8.5 GHz, configurable test set
E5072A-245 2-port Test Set, 30 kHz to 4.5 GHz, configurable test set
Timebase stability
E5072A-UNQ Standard stability timebase
E5072A-1E5 High stability timebase
Hard disk drive option
E5072A-019 Standard Data Storage
E5072A-017 Removable Data Storage
Additional features
E5072A-010
E5072A-008
E5072A-006
Calibration documentation
E5072A-A6J ANSI Z540-1-1994 Calibration
E5072A-1A7 Calibration + Uncertainties + Guardbanding (Not Accredited)

Services

For more details: View Configuration Guide

PS-S10 Remote scheduled productivity assistance. Select 1 to 999 hours.
PS-S20-01 Recommended Startup assistance, daily
PS-T10-ENA ENA Series network analyzer operation course, 8 students, customer site - H7215B-245
PS-S20 Startup assistance, daily
PS-S20-ENA Startup Assistance
Calibration service plan
R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-50C-011-7 Calibration Plan - Return to Keysight - 7 years
R-50C-011-10 Calibration Plan - Return to Keysight - 10 years
R-50C-016-3 Keysight Calibration + Uncertainties + Guardbanding - 3 years
R-50C-016-5 Keysight Calibration + Uncertainties + Guardbanding - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
Return to service center warranty and service plan
R-51B-001-5C Extended Warranty - Return to Keysight - 5 years
R-51B-001-7C Extended Warranty - Return to Keysight - 7 years
R-51B-001-10C Extended Warranty - Return to Keysight - 10 years

Post-Purchase Upgrades

For more details: View Upgrade Guide

E5072AU E5072A upgrade
Additional features
E5072AU-1E5 Add high stability timebase
E5072AU-285 Upgrade from 4.5 GHz to 8.5 GHz for E5072A-245
E5072AU-040 Upgrade OS, from Windows XP to 7, for E5072A
E5072AU-058 Solid state drive kit (SATA, Win7)
E5072AU-008 Frequency offset mode - Fixed, perpetual license
E5072AU-010 Timedomain analysis - Fixed, perpetual license
E5072AU-006 Wireless power transfer analysis - Fixed, perpetual license

Contact Keysight for option pricing.

* Prices for: India. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).