Key Features and Functions
- 30 kHz to 4.5 GHz & 8.5 GHz
- 2-port
- Improve accuracy, yield and margins with wide dynamic range 130 dB / 151 dB (direct receiver access), measurement speed 7 msec and excellent temperature stability 0.005 dB/°C
- Increase test flexibility with wide source power range -109 to +20 dBm for linear and nonlinear device characterization
- Protect your investment with upgradability across all of the options
Every spec verified, adjustments included
What's Included
- E5072A ENA vector network analyzer
- E5072A ENA vector network analyzer Installation guide
- CD ROM IO libraries
- Power cable
- Certificate of calibration
-
Measurement Wizard for the ENA Series network analyzer -
Keysight software is downloadable test and measurement expertise
Software for this Product
Network Analyzer Software
- PNA Network analyzer software tools for investigating, characterizing & troubleshooting designs
- Amplifier, filter, mixer, material, high-speed serial interconnect analysis capabilities and more
- For Keysight PNA, ENA and USB network analyzers
E5072A-008 Frequency Offset Mode
- Transmission response measurement of devices such as mixers and converters
- Frequency-offset sweep
- Scalar Mixer Calibration (SMC) for accurate conversion loss/gain measurements
- Vector Mixer Calibration (VMC) for phase and group delay measurements
Frequently Bought Together
RF Calibration Kits with Maximum Frequency up to 13.5 GHz (ECal)
- Calibration components designed for precision calibration of 13.5 GHz and lower frequency VNA product families
- Includes mechanical and electronic calibration kits
* Prices for: Kazakhstan. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).