Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N9038A MXE EMI Receiver, 3 Hz to 44 GHz

Sold By:

RM 292,942 Typical Price*

Configure

Options & Upgrades

Options

For more details: View Configuration Guide

Source connectivity
N9038A-ESC
Security Features
N9038A-SSD
N9038A-SS1 Additional removable solid state drive, Win10
Frequency range
N9038A-526
N9038A-508
N9038A-544
N9038A-503
Connectors
N9038A-YAS
N9038A-CNF
N9038A-C35
Calibration options
N9038A-UK6 Commercial calibration certificate with test data
N9038A-A6J
N9038A-AMG
Bandwidth
N9038A-B25
N9038A-B85
Measurements
N9038A-TDS
N9038A-RT1 Real-time analysis up to 85 MHz BW, basic detection license
External Mixing
N9038A-EXM
Accessories
N9038A-KB2 US 65 key USB keyboard
N9038A-DVR DVD-ROM/CD-R/RW drive
N9038A-1CP Rack mount and handle kit
N9038A-1CN Front handle kit
N9038A-1CM Rack mount kit
Additional Documentation
N9038A-AB2 Printed copy of EMI Receiver Chinese Getting Started and Troubleshooting Guide

Services

For more details: View Configuration Guide

Calibration service plan
R-50C-011-3 Calibration Assurance Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Assurance Plan - Return to Keysight - 5 years
R-50C-011-7 Calibration Assurance Plan - Return to Keysight - 7 years
R-50C-011-10 Calibration Assurance Plan - Return to Keysight - 10 years
R-50C-016-3 Keysight Calibration + Uncertainties + Guardbanding - 3 years
R-50C-016-5 Keysight Calibration + Uncertainties + Guardbanding - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
Return to service center warranty and service plan
R-51B-001-5C Warranty Assurance Plan - Return to Keysight - 5 years
R-51B-001-7C Warranty Assurance Plan - Return to Keysight - 7 years
R-51B-001-10C Warranty Assurance Plan - Return to Keysight - 10 years
R-Y4C-001-L 12 months, node-locked, license, software support subscription
R-Y5C-001-A Node-locked license
R-Y6C-001-L 12-months, node-locked, software support subscription
R-Y6C-002-L 12-months, floating (single site), software support subscription
R-Y6C-005-L 12-months, USB portable, software support subscription
R-Y4C-004-L 12 months, transportable, license, software support subscription
R-Y5C-004-D Transportable license
R-Y5C-005-E USB portable license
R-Y6C-004-L 12-months, transportable, software support subscription
R-Y5C-002-B Floating (single site) license
Time-based software license and support subscription
R-Y4C-002-L 12 months, floating (single site), license, software support subscription
R-Y4C-005-L 12 months, USB portable, license, software support subscription

Post-Purchase Upgrades

For more details: View Upgrade Guide

N9038AK MXE EMI Receiver Upgrades
Source Connectivity
N9038AK-ESC External source control
Bandwidth
N9038AK-B25 Analysis bandwidth, 25 MHz
N9038AK-B85 Analysis bandwidth, 85 MHz
Accessories and Documentation
N9038AK-KB2 US 65 key USB keyboard
N9038AK-DVR DVD-ROM/CD-R/RW drive
N9038AK-1CP Rack mount and handle kit
N9038AK-1CN Front handle kit
N9038AK-1CM Rack mount kit
N9038AK-AB2 Printed copy of EMI Receiver Chinese Getting Started and Troubleshooting Guide
Performance Options
N9038AK-HL4 High performance digital signal processing upgrade
Measurements
N9038AK-TDS Time domain scans
Connectors
N9038AK-YAS Rear panel video out
N9038AK-CNF Connector, RF input - Type-N female
N9038AK-C35 Connector, RF input - 3.5 mm male
N9038AK-LSN External LISN control upgrade
Windows operating system and PC processor/drive upgrade
N9094AK
N9038AK-F01 MXE Frequency Upgrade from 3.6 to 8.4 GHz, includes 8.4 GHz preamp, installation, calibration, 1 yr warranty
N9038AK-F03 MXE Frequency Upgrade from 3.6 to 26.5 GHz, includes 26.5 GHz preamp,  installation, calibration, 1 yr warranty
N9038AK-F04 MXE Frequency Upgrade from 3.6 to 44 GHz, includes 44 GHz preamp,  installation, calibration, 1 yr warranty
N9038AK-F07 MXE Frequency Upgrade from 8.4 to 26.5 GHz, includes 26.5 GHz preamp,  installation, calibration, 1 yr warranty
N9038AK-F08 MXE Frequency Upgrade from 8.4 to 44 GHz, includes 44 GHz preamp,  installation, calibration, 1 yr warranty
N9038AK-F13 MXE Frequency Upgrade from 26.5 to 44 GHz, includes 44 GHz preamp, installation, calibration, 1 yr warranty
Real Time Signal Analysis
N9038AK-RT1 Real-time analysis up to 85 MHz BW, basic detection license
External Mixing
N9038AK-EXM External mixing upgrade, serial prefix greater or equal to MY/SG5526, hardware and license
N9038AK-HL6 External mixing upgrade, serial prefix prior to MY/SG/US5526, hardware and license

Contact Keysight for option pricing.

* Prices for: Malaysia. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).