Here’s the page we think you wanted. See search results instead:


Contact an Expert

MSOX3024A Mixed Signal Oscilloscope: 200 MHz, 4 Analog Plus 16 Digital Channels

Sold By:

US$ 5,933 Typical Price*


Key Features and Functions
  • 200 MHz
  • 4 analog plus 16 digital channels
  • Easily view your signals on the 8.5-inch WVGA display
  • Capture more data with up to 4 Mpts memory
  • See more signal detail with 1,000,000 wfms/s update rate
  • Expand your measurement capabilities with full upgradability: Add bandwidth, memory, 20 MHz arbitrary waveform generator, 3-digit voltmeter, serial trigger and analysis, segmented memory & mask testing at any time
  • Warranty Plans
    Industry-leading 3 year warranty
  • Calibration Plans
    Every spec verified, adjustments included
  • Assurance of support, right from the start
    Lock in support & peak performance from the start
What's Included
  • 3-year warranty (90 days for unserialized accessories such as passive probes)\
  • Certificate of calibration, 2-year calibration interval
  • Secure erase
  • One N2863B Passive probe 300 MHz, 10:1 attenuation per channel
  • One N2756-60001 16 digital channel MSO cable
  • Interface and built-in help language support for English, Japanese, simplified Chinese, traditional Chinese, Korean, German, French, Spanish, Russian, Portuguese, Italian, Thai, and Polish.
  • Localized power cord
How to Buy or Rent

This product is sold primarily through Keysight's Authorized Sales Partners.

Software for this Product

 3000A X-Series Oscilloscope Software
3000A X-Series Oscilloscope Software
Expand your oscilloscope’s capabilities with powerful applications
  • Hardware-based trigger and decode of low speed serial buses like I²C, SPI, RS232, and CAN
  • First hardware based mask/limit testing
  • Integrated automated power analysis
  • BenchVue software makes it simple to connect and record results

Frequently Bought Together

 3000A X-Series Oscilloscope Probes
3000A X-Series Oscilloscope Probes
Improve your measurement reliability with the right probes
  • Differential & single ended
  • Active & passive
  • Voltage & current
 3000A X-Series Oscilloscope Accessories
3000A X-Series Oscilloscope Accessories
  • LAN and GPIB modules
  • Carrying case
  • Rackmount kit

Industry Awards

  • Test & Measurement World Best in Test Finalist
    Test & Measurement World Best in Test Finalist
  • EDN Innovation
    EDN Innovation

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.