Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

MSOX2012A Mixed Signal Oscilloscope: 100 MHz, 2 Analog Plus 8 Digital Channels

Sold By:

Configure

Key Features and Functions
  • 100 MHz
  • 2 analog plus 8 digital channels
  • Easily view your signals on the 8.5-inch WVGA display
  • Capture more data with up to 1 Mpts memory
  • See more signal detail with 200,000 wfms/s update rate
  • Expand your measurement capabilities with full upgradability: Add 20 MHz function generator, 3-digit voltmeter, serial trigger and analysis, segmented memory & mask testing at any time
  • Easily set up teaching labs with our free Educator’s Resource Kit
  • Warranty Plans
    Industy-leading 5 year warranty
  • Calibration Plans
    Every spec verified, adjustments included
What's Included
  • Standard 5-year warranty (90 days for unserialized accessories)
  • Standard secure erase
  • One N2862B 150 MHz 10:1 passive probe per channel
  • N2755-60001 8-channel logic probe and accessory kit
  • Built-in help language support for English, Japanese, simplified Chinese, traditional Chinese, Korean, German, French, Spanish, Russian, Portuguese and Italian
  • Certificate of Calibration
  • Documentation CD
  • Interface language support GUI menus: English, Japanese, simplified Chinese, traditional Chinese, Korean, German, French, Spanish, Russian, Portuguese, Thai, Polish and Italian
  • Localized power cord
How to Buy or Rent

This product is sold primarily through Keysight's Authorized Sales Partners.

Software for this Product

 2000 X-Series Oscilloscope Software
2000 X-Series Oscilloscope Software
Expand your oscilloscope’s capabilities with powerful applications
  • Standard Educator's Training Kit
  • Trigger and decode serial buses like I²C, SPI, RS232, CAN, and LIN with hardware-based decoding
  • Hardware-based mask/limit testing
  • BenchVue software for simple connection and results recording

Frequently Bought Together

 2000 X-Series Oscilloscope Probes
2000 X-Series Oscilloscope Probes
Improve your measurement reliability with the right probes
  • Differential & single ended
  • Active & passive
  • Voltage & current
 2000 X-Series Oscilloscope Accessories
2000 X-Series Oscilloscope Accessories
  • LAN and GPIB modules
  • Carrying case
  • Rackmount kit

* Prices for: Czech Republic. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).