Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N5251A Millimeter-Wave Network Analyzer

  • Discontinued |
  • Currently Supported

Specifications

Maximum Frequency 110 GHz
Dynamic Range >87 dB at 110 GHz
Output Power -4 dBm at 110 GHz
Number of Built-In Ports 2 or 4 ports
Network Analyzer Series PNA High Performance

* Prices for: United Kingdom. Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.