Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

N9030A PXA Signal Analyzer, 3 Hz to 50 GHz

Sold By:
Le produit sera arrêté: 01 December 2018

Configure

Options & Upgrades

Options

For more details: View Configuration Guide

N9030A-ESC
Preamplifier
N9030A-P26
N9030A-P13
N9030A-P08
N9030A-P03
N9030A-P50
N9030A-P44
N9030A-P43
Performance options
N9030A-EMC
N9030A-EA3
N9030A-MPB
N9030A-LNP
N9030A-EDP
N9030A-FP2
N9030A-TDS
N9030A-RBE
Frequency range
N9030A-526
N9030A-513
N9030A-508
N9030A-503
N9030A-550
N9030A-544
N9030A-543
Connector options
N9030A-YAV
N9030A-CRP
N9030A-CR3
N9030A-ALV
N9030A-C35
Calibration options
N9030A-UK6
N9030A-A6J
N9030A-AMG
Bandwidth
N9030A-B25
N9030A-B40
N9030A-B1X
N9030A-B85
Baseband inputs
N9030A-BBA
Security - PC features
N9030A-SSD
N9030A-SF1
N9030A-SF2
N9030A-SS1 Additional removable solid state drive, Win10
N9030A-EXM
Real time signal analysis
N9030A-RT1 Real-time analysis up to maximum available BW, basic detection license
N9030A-RT2 Real-time analysis up to maximum available BW, optimum detection, license
Accessories
N9030A-MLP
N9030A-1CP
N9030A-1CN
N9030A-1CM
N9030A-DVR
N9030A-KB2 US 65 key USB keyboard
N9030A-1CR
Application software
N9079A
N9076A
N9075A
N9073A
N9072A
N9071A
N9069A
N9068A
N9063A
N9061A
N9077A
N6171A
N6156A
N6153A
N6155A
N9064A
N9081A
N9062A
N6141A
N6152A
N9083A
N9080B
N9082B
Additional documentation
N9030A-AKT Getting Started Guide PXA Russian Localization
N9030A-AB2 Getting Started Guide PXA Chinese Localization
Real Time Recorder
N9030A-RTR

Warranty, Calibration & Services

For more details: View Configuration Guide

Return to service center warranty and service plan
R-51B-001-3C Warranty Assurance Plan - Return to Keysight - 3 years
R-51B-001-5C Warranty Assurance Plan - Return to Keysight - 5 years
R-51B-001-7C Warranty Assurance Plan - Return to Keysight - 7 years
R-51B-001-10C Warranty Assurance Plan - Return to Keysight - 10 years
Calibration service plan
R-50C-011-3 Calibration Assurance Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Assurance Plan - Return to Keysight - 5 years
R-50C-011-7 Calibration Assurance Plan - Return to Keysight - 7 years
R-50C-011-10 Calibration Assurance Plan - Return to Keysight - 10 years
R-50C-011-MU-3 Keysight Calibration + Uncertainties - 3 years
R-50C-011-MU-5 Keysight Calibration + Uncertainties - 5 years
R-50C-016-3 Keysight Calibration + Uncertainties + Guardbanding - 3 years
R-50C-016-5 Keysight Calibration + Uncertainties + Guardbanding - 5 years
PS-S10 Remote scheduled productivity assistance. Select 1 to 999 hours.
PS-S20-01 Recommended Startup assistance, daily
PS-S20 Startup assistance, daily
R-Y6C-001-L 12-months, node-locked, software support subscription
R-Y5C-002-B Floating (single site) license
R-Y5C-004-D Transportable license
R-Y5C-005-E USB portable license
R-Y6C-005-L 12-months, USB portable, software support subscription
R-Y6C-002-L 12-months, floating (single site), software support subscription
R-Y4C-001-L 12 months, node-locked, license, software support subscription
R-Y4C-002-L 12 months, floating (single site), license, software support subscription
R-Y4C-005-L 12 months, USB portable, license, software support subscription
R-Y5C-001-A Node-locked license
R-Y6C-004-L 12-months, transportable, software support subscription
R-Y4C-004-L 12 months, transportable, license, software support subscription

Post-Purchase Upgrades

For more details: View Upgrade Guide

N9030AK-RBE
N9030AK PXA Signal Analyzer Upgrades
Service Upgrade
N9030AK-R2C
Instrument Functionality Upgrades
N9030AK-SF1 Security Features, Exclude Launching Programs
N9030AK-SF2 Security features, prohibit saving results
N9030AK-P26 Preamplifier, 26.5 GHz
N9030AK-P13 Preamplifier, 13.6 GHz
N9030AK-P08 Preamplifier, 8.4 GHz
N9030AK-P03 Preamplifier, 3.6 GHz
N9030AK-P50 Preamplifier, 50 GHz
N9030AK-P44 Preamplifier, 44 GHz
N9030AK-P43 Preamplifier, 43 GHz
N9030AK-MPB Microwave preselector bypass
N9030AK-LNP Low noise path
N9030AK-HL1
N9030AK-EA3 Electronic attenuator, 3.6 GHz
N9030AK-EDP Enhanced display package
N9030AK-HL2
N9030AK-FP2 Fast Power, up to 40 MHz bandwidth
N9030AK-NF2
N9030AK-TDS Time Domain Scan - requires N6141A
N9030AK-FS2
N9030AK-RBE
N9030AK-EMC Basic EMC functionality license
N9030AK-YAV Screen video, log video and linear video
N9030AK-CRP Connector rear, arbitrary IF Output
N9030AK-CR3 Connector rear, second IF Output
N9030AK-ALV Auxiliary log video output
N9030AK-C35 Connector, RF input, 3.5 mm, male
N9030AK-MSE Mouse, USB
N9030AK-MLP Minimum loss pad, 50 to 75 ohm
N9030AK-KYB Keyboard, USB
N9030AK-KB2 Keyboard, US 65 key USB
N9030AK-DVR DVD - ROM/CD-R/RW drive
N9030AK-CVR Cover, Front Panel
N9030AK-1CP Rackmount with handle kit
N9030AK-1CN Front handle kit
N9030AK-1CM Rack mount kit
N9030AK-1CR Rack slide kit
N9030AK-BU2
N9030AK-BU1
N9030AK-B40 Analysis bandwidth, 40 MHz
N9030AK-B25 Analysis Bandwidth, 25 MHz
N9030AK-B1X Analysis bandwidth, 160 MHz
N9030AK-BU3 Analysis Bandwidth, 140 MHz to 160 MHz
N9030AK-B85 Bandwidth upgrade, 85 MHz
N9030AK-HLB
N9030AK-BU5 Analysis Bandwidth Upgrade from 85 MHz to 160 MHz, license key only
N9030AK-EXM
N9030AK-HL6
N9030AK-BBA I/Q baseband inputs, analog
N9030AK-ESC External source control license
N9030AK-ABJ Getting started guide PXA Japanese localization
N9030AK-ABF Getting started guide PXA French localization
N9030AK-ABD Getting started guide PXA German localization
N9030AK-AB2 Getting started guide PXA Chinese localization
N9030AK-AKT Getting started guide PXA Russian localization
N9030AK-AB1 Getting started guide PXA Korean localization
N9030AK-RT1
N9030AK-RT2
N9030AK-RTR Real-time spectrum recorder and analyzer application example, license
N9030AK-MTU
N9030AK-MTP
Windows operating system and PC processor/drive upgrade
N9094AK
Frequency upgrade
N9030AK-F01 PXA Frequency Upgrade from 3.6 to 8.4 GHz, includes installation, calibration, 1 yr warranty
N9030AK-F02 PXA Frequency Upgrade from 3.6 to 13.6 GHz, includes installation, calibration, 1 yr warranty
N9030AK-F03 PXA Frequency Upgrade from 3.6 to 26.5 GHz, includes installation, calibration, 1 yr warranty
N9030AK-F04 PXA Frequency Upgrade from 3.6 to 44 GHz, includes installation, calibration, 1 yr warranty
N9030AK-F05 PXA Frequency Upgrade from 3.6 to 50 GHz, includes installation, calibration, 1 yr warranty
N9030AK-F06 PXA Frequency Upgrade from 8.4 to 13.6 GHz, includes installation, calibration, 1 yr warranty
N9030AK-F07 PXA Frequency Upgrade from 8.4 to 26.5 GHz, includes installation, calibration, 1 yr warranty
N9030AK-F08 PXA Frequency Upgrade from 8.4 to 44 GHz, includes installation, calibration, 1 yr warranty
N9030AK-F09 PXA Frequency Upgrade from 8.4 to 50 GHz, includes installation, calibration, 1 yr warranty
N9030AK-F10 PXA Frequency Upgrade from 13.6 to 26.5 GHz, includes installation, calibration, 1 yr warranty
N9030AK-F15 PXA Frequency Upgrade from 43/44 to 50 GHz, includes 50 GHz preamp, installation, calibration, 1 yr warranty
N9030AK-F11 PXA Frequency Upgrade from 13.6 to 44 GHz, includes installation, calibration, 1 yr warranty
N9030AK-F12 PXA Frequency Upgrade from 13.6 to 50 GHz, includes installation, calibration, 1 yr warranty
N9030AK-F13 PXA Frequency Upgrade from 26.5 to 44 GHz, includes installation, calibration, 1 yr warranty
N9030AK-F14 PXA Frequency Upgrade from 26.5 to 50 GHz, includes installation, calibration, 1 yr warranty

Contact Keysight for option pricing.

* Prices for: France. Les prix sont susceptibles de fluctuer sans préavis. Pour obtenir un prix ou un devis, veuillez cliquer sur « Request Price » ou appeler le 0805 980333.