E5061B ENA Vector Network Analyzer
Sold By: |
|
---|
US$ 27,795 Typical Price*
- Select the best configuration for your test needs from a wide variety of test set options: 100 kHz to 1.5 GHz/ 3 GHz, 2-port, 50 or 75 ohm, transmission/reflection or S-parameter test set
- Address a broad range of applications with the LF-RF option (Option 3L5/3L4/3L3): 5 Hz to 3 GHz, 2-port, 50 ohm, S-parameter test set, gain-phase test port, built-in DC bias source
- Combine network analysis and impedance analysis to customize your application in a single instrument (Option 3L5/3L4/3L3 plus 005)
Every spec verified, adjustments included
- E5061B ENA vector network analyzer
- E5061B ENA vector network analyzer Installation guide
- CD ROM IO libraries
- Power cable
- Certificate of calibration
-
Solid performance for testing RF components -
DC-DC converter loop-gain measurement with gain-phase test port: E5061B-3L5/3L4/3L3 -
Impedance analyzer and vector network analyzer in one-box: E5061B-3L5/3L4/3L3, Opt. 005 -
Electronic component measurement on various test fixtures: E5061B-3L5/3L4/3L3, Opt. 005 -
Keysight software is downloadable test and measurement expertise
Software for this Product
Network Analyzer Software
- Network analyzer software tools for investigating, characterizing & troubleshooting designs
- Amplifier, filter, mixer, material, high-speed serial interconnect analysis capabilities and more
- For PNA, ENA and USB network analyzers
Impedance Analysis for the E5061B ENA LF-RF Vector Network Analyzer (Option 005)
- Impedance analysis capabilities for E5061B ENA LF-RF Vector Network Analyzer with Option 3L3/3L4/3L5
- Compatible with a wide variety of component test fixtures
- Calibration/compensation capabilities for test fixtures
- Equivalent circuit analysis
E5061B-010 Time Domain / Fault Location Analysis
- Fully error-corrected time domain reflection or transmission response
- Up to 1,601 point measurement with low-pass and band-pass modes
- Gating available to remove unwanted responses
Frequently Bought Together
RF Calibration Kits with Maximum Frequency up to 13.5 GHz (ECal)
- Calibration components designed for precision calibration of our 13.5 GHz and lower frequency VNA product families
- Includes both mechanical and electronic calibration kits
- Includes our economy and precision calibrations for calibration that covers 50 ohm and 75 ohm devices
16201A 7 mm Terminal Adapter Kit
- Adapter for E5061B-3L5/3L4/3L4 LF-RF network analyzer with the 7 mm test fixtures
- Impedance measurement capability with E5061B-005 impedance analysis option
- Compatible with a wide variety of component test fixtures for impedance analyzers
* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.