Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E5061B ENA Vector Network Analyzer

Sold By:

Configure

Key Features and Functions
  • Select the best configuration for your test needs from a wide variety of test set options: 100 kHz to 1.5 GHz/ 3 GHz, 2-port, 50 or 75 ohm, transmission/reflection or S-parameter test set
  • Address a broad range of applications with the LF-RF option (Option 3L5/3L4/3L3): 5 Hz to 3 GHz, 2-port, 50 ohm, S-parameter test set, gain-phase test port, built-in DC bias source
  • Combine network analysis and impedance analysis to customize your application in a single instrument (Option 3L5/3L4/3L3 plus 005)
  • Calibration Plans
    Every spec verified, adjustments included
What's Included
  • E5061B ENA vector network analyzer
  • E5061B ENA vector network analyzer Installation guide
  • CD ROM IO libraries
  • Power cable
  • Certificate of calibration
How to Buy or Rent

This product is sold primarily through Keysight's Authorized Sales Partners.

Software for this Product

 Network Analyzer Software
Network Analyzer Software
  • PNA Network analyzer software tools for investigating, characterizing & troubleshooting designs
  • Amplifier, filter, mixer, material, high-speed serial interconnect analysis capabilities and more
  • For Keysight PNA, ENA and USB network analyzers
 Impedance Analysis for the E5061B ENA LF-RF Vector Network Analyzer (Option 005)
Impedance Analysis for the E5061B ENA LF-RF Vector Network Analyzer (Option 005)
  • Impedance analysis capabilities for E5061B ENA LF-RF Vector Network Analyzer with Option 3L3/3L4/3L5
  • Compatible with a wide variety of component test fixtures
  • Calibration/compensation capabilities for test fixtures
  • Equivalent circuit analysis
E5061B-010 Time Domain / Fault Location Analysis
E5061B-010 Time Domain / Fault Location Analysis
  • Fully error-corrected time domain reflection or transmission response
  • Up to 1,601 point measurement with low-pass and band-pass modes
  • Gating available to remove unwanted responses

Frequently Bought Together

 RF Calibration Kits with Maximum Frequency up to 13.5 GHz (ECal)
RF Calibration Kits with Maximum Frequency up to 13.5 GHz (ECal)
  • Calibration components designed for precision calibration of 13.5 GHz and lower frequency VNA product families
  • Includes mechanical and electronic calibration kits
16201A 7 mm Terminal Adapter Kit
16201A 7 mm Terminal Adapter Kit
  • Adapter for E5061B-3L5/3L4/3L4 LF-RF network analyzer with the 7 mm test fixtures
  • Impedance measurement capability with E5061B-005 impedance analysis option
  • Compatible with a wide variety of component test fixtures for impedance analyzers

* Prices for: India. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).