Here’s the page we think you wanted. See search results instead:


Contact an Expert

MSO9404A Mixed Signal Oscilloscope: 4 GHz, 4 Analog Plus 16 Digital Channels

Sold By:

US$ 41,793 Typical Price*


Key Features and Functions
  • 4 GHz bandwidth
  • 4 analog plus 16 digital channels
  • Get 3 instruments in 1: scope, logic analyzer, and protocol analyzer
  • Capture more data with 20 Mpts per channel memory, upgradable to 1 Gpts
  • See more signal detail with 20 GSa/s sample rate and InfiniiScan advanced triggering
  • Expand your measurement capabilities with the widest range of compliance, protocol and analysis applications: serial protocol, FPGA dynamic probe, jitter analysis including EZJIT, MATLAB and more
  • Calibration Plans
    Every spec verified, adjustments included
  • Assurance of support, right from the start
    Lock in support & peak performance from the start
What's Included
  • Four N2873A 500 MHz passive probes
  • Flying lead set logic probe, MSO cable and calibration fixture
  • Probe accessory pouch (mounts on rear of instrument)
  • Keysight I/O libraries suite
  • Localized power cord
  • Front panel cover
  • Keyboard, mouse and stylus
  • User guide and programmer's guide ship on oscilloscope hard drive
  • Service guide available on

Software for this Product

 9000 Series Protocol Applications
9000 Series Protocol Applications
Simplify the debugging of your design
  • More than 19 protocol decoders are available
  • Converts DSO or MSO physical layer acquisitions into packets for specific protocols
  • Quickly move between physical and protocol layer information using the time-correlated tracking marker
 9000 Series Compliance Applications
9000 Series Compliance Applications
Get deep technical expertise
  • Test to the exact specifications of each technology standard
  • Keysight experts participate in multiple technology boards and committees
 9000 Series Analysis Applications
9000 Series Analysis Applications
Gain insight into the causes of signal jitter
  • Full offline capability allows you to test from simulation through silicon debug
  • Power application to provide a full suite of power measurements that run directly on your oscilloscope
  • Open tightly shut eyes with equalization

Frequently Bought Together

 9000 Series Compatible Probes
9000 Series Compatible Probes
Improve your measurement reliability with the right probes
  • Supports more than 100 voltage and current probes
  • PrecisionProbe for most accurate correction to the probe tip
  • Extreme probing solutions available: extreme temperature, high sensitivity current, power integrity
 Oscilloscope Accessories
Oscilloscope Accessories
  • Accessories for your oscilloscope
  • Carrying cases, rackmount kits, and more

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.