Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- ...
- USB Products
- USB Economy Oscilloscopes and Digitizers
- U2701A USB Modular Oscilloscope, 100 MHz, 2 Analog Channels
U2701A USB Modular Oscilloscope, 100 MHz, 2 Analog Channels
Keysight U2701A is a 2 channel 8-bit 100MHz Oscilloscope. It uses the common non-proprietary standard high-speed USB 2.0 interface that provide ease of connectivity.
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Keysight U2701A is a 2 channel 8-bit 100MHz Oscilloscope. It uses the common non-proprietary standard high-speed USB 2.0 interface that provide ease of connectivity.
Highlights
Notice: The U2701A will be discontinued on June 1, 2024. The last day to place an order for this product is May 31, 2024. Keysight will continue to provide support for this product for the standard period of 5 years. You may purchase the relevant bench or modular system as an alternatives Function Generator (EDU33211A), SMU (N6784A), Digital Multimeter (EDU34450A), Oscilloscope (EDUX1052G), DAQ (DAQ970A).
- 100 MHz
- 2 analog channels
- More accurate analysis of electronic designs with deep 32 Mpts memory and high 1 GSa/s sample rate
- Simple USB setup with plug and play capability
- Get the debug power you need with advanced triggering, automatic measurements, math functions including FFTs and more
- Document results more easily using the high speed USB 2.0 interface
- A BenchVue software license BV0024B is now included with your instrument
What's included:
- 12 V, 2 A AC/DC adapter and power cord
- USB standard-A to mini-B interface cable
- L-mount kit (for modular instrument chassis)
- Keysight automation-ready CD (contains Keysight IO Libraries Suite)
- Keysight USB modular products quick start guide and reference CD-ROM
- AMM Quick reference card
- Certificate of Calibration (CoC)
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility