Highlights

  • Integrated a vector signal generator and a vector signal analyzer up to 12 GHz in a 3-slot PXIe module
  • Built-in 1.2 GHz signal generation and analysis bandwidth
  • High output power up to >+20 dBm
  • Amplitude accuracy <±0.5 dB for both generator and analyzer
  • Excellent SSB phase noise <-130 dBc/Hz at 1 GHz (10 kHz offset)
  • <0.3 % EVM of 100 MHz bandwidth OFDM signal for accurate 5G test
  • Extend frequency range to mmW (FR2) with S9130A 5G Performance Multi-Band Vector Transceiver

Key Specifications

Frequency
380 MHz to 12 GHz
DANL @1 GHz
-167 dBm/Hz
Type
Vector
Frequency
DANL @1 GHz
Type
380 MHz to 12 GHz
-167 dBm/Hz
Vector
View More
Bandwidth Options:
300 MHz
600 MHz
1.2 GHz
Baseband Generator Memory Size:
512 MSa
DANL @1 GHz:
-167 dBm/Hz
Form Factor:
n/a
Frequency:
380 MHz to 12 GHz
Frequency Options:
6 GHz
8 GHz
12 GHz
Generator/Analyzer Bandwidth:
1.2 GHz
Half Duplex Port:
Yes
Harmonics @1 GHz:
<-43 dBC
Maximum Frequency:
12 GHz
Non-Harmonics @1 GHz:
<-79 dBc
Output Power @1 GHz:
-120 dBm to +20 dBm
Performance Level:
◆◆◆◆◇◇
Phase Noise @1 GHz (20 kHz offset):
-132
Slots:
3 slots
Type:
Vector
 M9416A VXT PXI Vector Transceiver, 380 MHz to 6/8/12 GHz

Interested in a M9415A?

Featured Resources

View All Resources

View All Resources

Want help or have questions?