Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- ...
- PNA Network Analyzers
- PNA Network Analyzers
- N5222BT Signal Integrity Evaluation up to 26.5 GHz
N5222BT Signal Integrity Evaluation up to 26.5 GHz
The N5222BT provides the N5222B 26.5 GHz PNA, application software including PLTS and enhanced TDR, and accessories for signal integrity evaluation of cables, backplanes and BGA packages.
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
The N5222BT provides the N5222B 26.5 GHz PNA, application software including PLTS and enhanced TDR, and accessories for signal integrity evaluation of cables, backplanes and BGA packages.
HIGHLIGHTS
- bundled solution for evaluating the signal integrity of cables, backplanes, PC boards, connectors, BGA packages with physical layer test system (PLTS), and enhanced time-domain analysis applications
- 900 Hz to 26.5 GHz
What's included:
- N5222B 26.5 GHz PNA with Option 405
- S93007B, S93011B, and N19301B / 3B / 5B / 7B applications
- N4433D ECal module
- four N9910X-708 3.5 mm test cables
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility