Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N9041BP 5G NR/MIMO OTA Testing (out of band) up to 90 GHz NEW!

Sold By:

Configure

Key Features and Functions
  • Bundle solution for 5G NR/MIMO OTA Testing (out of band) up to 90 GHz including 5G measurement apps
  • Includes: N9041B 90 GHz UXA signal analyzer with options 590, P50, H1G, EA3, CRW, UK6, N9054EM0E, N9085EM0E, 89601B, N90EMFP2B, N9041RT1B, 89601BHNC and U9361M RCal.
  • Same performance as N9041B UXA
  • KeysightCare Logo - PPX
What's Included
  • The N9041BP bundles these products: N9041B 90 GHz UXA signal analyzer with options 590, P50, H1G, EA3, CRW, UK6, N9054EM0E, N9085EM0E, 89601B, N90EMFP2B, N9041RT1B, 89601BHNC and U9361M RCal.

Frequently Bought Together

 PSG Signal Generators
PSG Signal Generators
The most trusted microwave sources, with thousands deployed in hundreds of programs globally
  • Generate trusted microwave signals: get metrology-grade frequency & level accuracy with excellent distortion & spurious characteristics
  • Rely on the highest quality signals from pure CW tones with 1 W of power to complex, vector-modulated signals with 4 GHz bandwidth
  • Reduce the time you spend on signal creation with Signal Studio software
  • Take advantage of increased performance, flexibility & speed when you replace a legacy source with the code-compatible PSG microwave signal generator
DSOS804A High-Definition Oscilloscope: 8 GHz, 4 Analog Channels
DSOS804A High-Definition Oscilloscope: 8 GHz, 4 Analog Channels
  • 8 GHz bandwidth
  • 4 analog channels
  • Achieve up to 16 bits of vertical resolution with our advanced system architecture
  • Capture a longer signal trace with 20 GSa/s max sample rate and 100 Mpts/channel of standard memory
  • Get superior signal integrity with an average system ENOB of 8.1 bits at full bandwidth
  • Gain increased usability with the multi-touch supported 15 inch capacitive touch screen and solid state drive for fast boot and reliability
  • Improve your testing with a wide range of protocol, compliance, and analysis software
 RF & Microwave Test Accessories
RF & Microwave Test Accessories
  • Switches, mixers, amplifiers, attenuators, adapters and more
  • Guaranteed accurate and repeatable results
  • Unmatched quality and reliability

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.