Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N9040BP 5G NR FR1,FR2 Dev. Radio Conform. Test up to 50 GHz NEW!

Sold By:

Configure

Key Features and Functions
  • Bundle solution for 5G NR FR1 and FR2 Device Radio Conformance Test configuration up to 50 GHz including 5G measurement apps
  • Includes: N9040B 50 GHz UXA signal analyzer with options N9040B-550, P50, EA3, B5X, ALV, CRP, YAV, 2CP, UK6, N90EMEMCB, N90EMFP2B.
  • Same performance as N9040B UXA
  • KeysightCare Logo - PPX
  • Calibration Plans
    Every spec verified, adjustments included
What's Included
  • The N9040BP bundles these products: N9040B 50 GHz UXA signal analyzer with options N9040B-550, P50, EA3, B5X, ALV, CRP, YAV, 2CP, UK6, N90EMEMCB, N90EMFP2B.

Software for this Product

89601B - 89600 VSA Software
89601B - 89600 VSA Software
  • Comprehensive set of tools for demodulation and vector signal analysis
  • Cellular, wireless, aerospace, general-purpose
  • Simultaneous views in time, frequency, & modulation domains
  • Advanced troubleshooting tools: triggers, record, & playback

Frequently Bought Together

 PSG Signal Generators
PSG Signal Generators
The most trusted microwave sources, with thousands deployed in hundreds of programs globally
  • Generate trusted microwave signals: get metrology-grade frequency & level accuracy with excellent distortion & spurious characteristics
  • Rely on the highest quality signals from pure CW tones with 1 W of power to complex, vector-modulated signals with 4 GHz bandwidth
  • Reduce the time you spend on signal creation with Signal Studio software
  • Take advantage of increased performance, flexibility & speed when you replace a legacy source with the code-compatible PSG microwave signal generator
 Smart Harmonic Mixers
Smart Harmonic Mixers
  • Auto LO amplitude adjustment to compensate cable loss
  • Vector correction data: magnitude and phase
  • Auto LO alignment at start up, Auto set default frequency and LO harmonic
  • USB plug-and play connection
 RF & Microwave Test Accessories
RF & Microwave Test Accessories
  • Switches, mixers, amplifiers, attenuators, adapters and more
  • Guaranteed accurate and repeatable results
  • Unmatched quality and reliability

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.