Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N5245BV Amplifier Characterization with Wideband Modulated Signal NEW!

Sold By:

Configure

Key Features and Functions
  • Bundle solution for amplifier linear and nonlinear measurements.
  • Gain, Gain compression, IMD, noise figure measurements.
  • EVM, NPR and ACPR measurements with modulated signal by using a vector signal generator
  • Includes N5245B 50GHz PNA-X w/options 423/029, S93007B/S93029/S93086/S93087/S93089B and S930705B applications, N4693D ECal, U8487A USB power sensor, U9391F, and four 2.4mm test cables.
  • Same performance as N5245B PNA-X
  • KeysightCare Logo - PPX
What's Included
  • The N5245BM bundles these products: N5245B 50 GHz PNA-X network analyzer with options 423, 020, 021, 022 and 029, and S93007B, S93025B, S93029B, S93083B, S93084B, S93086B, S93087B, S93089B application software products, and accessories for calibration and measurements: N4693D 50 GHz ECal module, U8487A 50 GHz USB power sensor, U9391F 50 GHz comb generator, N1966A pulse I/O adapter, four N9910X-714 2.4mm male-female test cables.

Software for this Product

S930705B Modulation Distortion up to 50 GHz
S930705B Modulation Distortion up to 50 GHz
  • Provides nonlinear DUT behavior (EVM, NPR, and ACPR) under modulated stimulus conditions
  • Vector error correction and VNA calibration reduce error and provide very low residual system EVM
  • Frequency coverage up to 50 GHz
S93086B Gain-Compression Measurements
S93086B Gain-Compression Measurements
  • Gain compression application (GCA) for PNA Series B model network analyzers
  • SMART Sweep is very fast and easy-to-use for gain compression measurements
S93087B Intermodulation Distortion Measurements
S93087B Intermodulation Distortion Measurements
  • Intermodulation distortion application on PNA series
  • Control frequency and power for both internal/external sources
  • Spectrum display mode for troubleshooting measurements

Frequently Bought Together

 Network Analyzer Accessories
Network Analyzer Accessories
  • Calibration kits
  • Verification kits
  • Multiport test sets
  • Probes and cables
  • And more
     
 Mechanical and Electronic Calibration Kits
Mechanical and Electronic Calibration Kits
  • Connector-specific calibration standards that measure the known devices of the system
  • Simple one-connection operation
  • Excellent accuracy without sacrificing time to calibrate
 Mechanical Verification Kits
Mechanical Verification Kits
  • Provides simple & complete set of devices to check integrity of the calibration
  • Includes passive components with traceable data for traceability of measurements
  • Works with the built-in system verification program on PNA/PNA-X family of VNA’s

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.