Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

M9816AS PXI Vector Component Analyzer, 100 kHz to 32 GHz NEW!

Sold By:
  • Keysight - Usually arrives in 11 weeks

Configure

Key Features and Functions
  • Frequency range of 100 kHz to 32 GHz
  • Full component characterization with advanced network analysis measurements and modulated signal measurements when paired with a vector signal generator
  • Multiport architecture provides fast measurements on highly integrated T/R modules and beamformer ICs
  • Modular system scales with your measurement needs, buy as many ports as you need and upgrade at any timeFast measurement speeds for high throughput
What's Included
  • M9806A PXI VNA
  • M9816A Receiver Module(s)
  • Interconnect cables
  • Quick start guide

Software for this Product

S95025B Basic Pulsed-RF Measurements
S95025B Basic Pulsed-RF Measurements
  • Enables internal pulse generators that can be used to control the internal pulse modulators
  • Provides an integrated pulse application that uses the wideband-detection method
  • Requires hardware option 021 on the M980xA
S95070B Modulation Distortion up to 53 GHz
S95070B Modulation Distortion up to 53 GHz
  • Provides nonlinear DUT behavior (EVM, NPR, and ACPR) under modulated stimulus conditions
  • Vector error correction and VNA calibration reduce error and provide very low residual system EVM
  • Frequency coverage up to 53 GHz
S95090B Spectrum Analysis
S95090B Spectrum Analysis
  • High-performance spectrum analysis on M980xA series network analyzers
  • Fast spurious searches
  • A multi-channel SA with internal swept-signal generators

Frequently Bought Together

M9037A PXIe High Performance Embedded Controller
M9037A PXIe High Performance Embedded Controller
  • Intel i7-4700EQ 2.4 GHz processor
  • Front removable 240 GB solid state drive
  • Up to 16 GB RAM Memory
M9019A PXIe Chassis: 18-slot, 3U, 24 GB/s, Gen 3
M9019A PXIe Chassis: 18-slot, 3U, 24 GB/s, Gen 3
  • 18 total slots: 16 PXIe hybrid slots, 1 PXIe timing slot, and 1 PXIe system slot
  • Multi-chassis power-sequencing and front panel external trigger inputs/outputs
  • 800 W useable DC power (220-240 V input) and 42 W/slot cooling

* Prices for: Latvia. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).