2.5 GHz on all 8 channels, option to integrate 8 instruments in one, hardware accelerated plotting, and fully upgradeable , including up to 6 GHz

Bundle Oscilloscopes with Software and Save

Get up to 30% off an MXR-series oscilloscope when bundled with application software. Check out this limited time offer.

Highlights

  • 2.5 GHz on all 8 analog channels
  • Faster test speeds than ever before with ASICs from the Infiniium UXR-Series
  • Accurate measurements with ENOB up to 9.0, noise as low as 43 µV
  • Maximum memory is  a flexible 1.6 G points
  • Capabilities are extended with 8-in-1 instrument integration
  • Upgradeable in every possible way — including bandwidth and channel upgrades

What's included:

  • One N2873A 500-MHz passive probe per channel
  • Probe accessory pouch
  • Localized power cord
  • Front panel hard cover
  • BNC calibration cable
  • Keyboard and mouse
  • Keysight I/O libraries suite, user guide, and programmer’s guide ship on oscilloscope drive
  • Service guide available on Keysight.com

Download BenchVue Basic app for free to control your instruments.

Extend the Capabilities of Your Product

Want help or have questions?