Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N1030B Optical plug-in module for the DCA-X Mainframe NEW!

Sold By:

Configure

Key Features and Functions
  • Two optical channels
  • Bandwidth to 65 GHz
  • Jitter as low as 90 fs
  • Sample rates to 250 kSa/s (in N1000A mainframe)
  • Protect your investment: Works with BOTH the 86100D and N1000A mainframes
What's Included
  • Filler Panel for DCA-X Mainframe

Software for this Product

 DCA Compliance Applications
DCA Compliance Applications
Test to the exact specifications of each technology standard
  • Verified by Keysight experts who sit on multiple technology boards
  • Tests include OIF CEI 3.1, IEEE 802.3 (Ethernet), SFF-8431 (SFP+) and more
  • Supports user-defined applications
N1010A FlexDCA Sampling Oscilloscope Software
N1010A FlexDCA Sampling Oscilloscope Software
  • Supports N1000A DCA-X, 86100D DCA-X, N109x Oscilloscopes, N1076 clock recoveries and SystemVue software
  • Make Eye/Mask, oscilloscope, and jitter measurements on your PC
  • Troubleshoot problems from remote office locations


     

Frequently Bought Together

 Sampling Oscilloscope Accessories
Sampling Oscilloscope Accessories
  • Accessories are compatible with most DCA-X and DCA-M series Oscilloscopes
  • Not all compatible accessories are listed
  • View DCA Accessories Technical Overview, 5991-2340EN, to see the full list of accessories
N1010100A Research and Development Package for FlexDCA Sampling Oscilloscope Software
N1010100A Research and Development Package for FlexDCA Sampling Oscilloscope Software
  • N1010A FlexDCA software runs Keysight’s DCA family of sampling (equivalent time) scopes.
  • The Research & Development package adds the measurements often needed in design simulation, verification and validation.
N1000A DCA-X Wide-Bandwidth Oscilloscope Mainframe
N1000A DCA-X Wide-Bandwidth Oscilloscope Mainframe
  • Bandwidth to > 110GHz, jitter as low as 50 fs, noise as low as 275 uV
  • Flexible: Customize with plug-in modules for optical, electrical and/or TDR/TDT/S-parameter analysis
  • Low cost of test: Sample rates up to 250 kSa/s and support up to 16 channels provides high test throughput
  • Protect your investment: Supports today’s modules plus many older, discontinued optical, electrical and TDR modules

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.