Already own a sampling oscilloscope?

Trade-in your current sampling oscilloscope or a competitor's model and get credit up to 77% towards a new one

Highlights

  • Dual 65 GHz optical channels
  • Jitter as low as 90 fs
  • Ideal for analyzing optical signals > 53 GBd and 112 GBd (224 Gbps) TDECQ
  • Impulse response correction on all optical channels
  • Protect your investment: works with both the N1000A (250 kSa/s sampling rate) and 86100D (40 kSa/s sampling rate) mainframes

FLEXDCA SOFTWARE

Keysight's N1010A FlexDCA is the software that runs on the Infiniium DCA Series of sampling oscilloscopes. It controls the measurement hardware both as a local user interface and for remote control. In addition to acquiring data and making measurements, FlexDCA encompasses powerful tools that boost productivity and provide insights into root causes of issues with the signal or device under test.

FlexDCA continues to evolve for applications such as:

  • research and design verification of electrical transmitters (ASICs, FPGAs, PHYs)
  • research, development, and manufacturing of optical transmitters/transceivers
  • analysis of reflections and transmission characteristics of electrical components and channels
  • general-purpose analysis of analog and digital signals
FlexDCA Software for Oscilloscopes

Key Specifications

Bandwidth
65 GHz optical
Max Memory Depth
n/a
Max Sample Rate
250 KHz
Type
Equivalent-Time
Bandwidth
Max Memory Depth
Max Sample Rate
Type
65 GHz optical
n/a
250 KHz
Equivalent-Time
View More
Applications:
DCA-X Single-Mode Optical Module
Bandwidth:
65 GHz optical
Bandwidth Options:
65 GHz
Electrical Channels:
0
Form Factor:
n/a
Input Type:
FC/PC optical
Instrument Type:
Equivalent-Time
Max Memory Depth:
n/a
Max Sample Rate:
250 KHz
Module Type:
SM Optical
Number of Channels:
2 optical
Operating System:
Windows 10
Optical Channels:
2
Supported Filter Range:
15.6 GBd to 80 GBd
Type:
Equivalent-Time
DCA Optical Test Application

DCA Compliance Applications

Test to the exact specifications of each technology standard

  • verified by Keysight experts who sit on multiple technology boards
  • tests include OIF CEI 3.1, IEEE 802.3 (Ethernet), SFF-8431 (SFP+), and more
  • supports user-defined applications

Interested in a N1030B?

Featured Resources

View All Resources

View All Resources

Want help or have questions?