The UXR0051AP is the 5 GHz, 1 channel, 1mm input, Infiniium UXR-Series real-time oscilloscope.

HIGHLIGHTS

  • 5 GHz bandwidth
  • 1 full bandwidth channel
  • 10 bit ADC
  • 256 GSa/sec sample rate on all channels
  • Up to 2 Gpts of memory
  • Upgradable to 110 GHz
  • Optional calibration module for on-site self-calibration
  • High-speed SDA and Clock Recovery included
  • User Defined functions included
  • 1 mm connector inputs

What's included:

  • Keyboard- 319 mm X 157 mm X 20 mm
  • Optical Mouse- USB, 2-Buttons, 1-Scroll Wheel
  • Connector Assembly - 3.5mm Female to Female
  • Adapter - 1 mm Ruggedized Female to 1 mm Female
  • Adapter - 1 mm Ruggedized Female to 1.85 mm F
  • Adapter - 1 mm Ruggedized Female to 2.92 mm F
  • Wrench - 2mm thick, dual-ended, fits 6mm and 7mm
  • Wrench - 2mm thick, dual-ended, fits 8mm both ends
  • Wrench - Torque 8lb-in, 5/16 Inch                             
  • Wrench-Torque 4-in-lb 6mm-open end Gold-Handle
  • Wrench-Torque Special Double-end 14mm-open end 4 and 10-in-lb
  • Heel ground strap
  • ESD MAT Cord

Extend the Capabilities of Your Product

Want help or have questions?