Highlights

The Optimum Choice in Wireless for New-Generation Devices

Increase throughput while minimizing costs with the fastest, most accurate signal and spectrum measurements in a midrange signal analyzer.

  • Evolve test needs of advanced wireless R&D and manufacturing with the widest analysis bandwidth in its class and superior phase noise performance at high frequencies
  • See through the complexity of challenging signals with RTSA and industry-leading PathWave 89600 VSA software
  • Simplify testing with one-button measurements from PathWave X-Series measurement applications
  • Enable faster test time with enhanced frequency sweep algorithm and hardware-based signal processing without compromising RF performance

Key Specifications

Frequency
10 Hz to 50 GHz
DANL @1 GHz
-172 dBm
Maximum Analysis Bandwidth
510 MHz
Maximum Real-Time Bandwidth
510 MHz
Phase Noise @1 GHz (10 kHz offset)
-130 dBc/Hz
Frequency
DANL @1 GHz
Maximum Analysis Bandwidth
Maximum Real-Time Bandwidth
Phase Noise @1 GHz (10 kHz offset)
10 Hz to 50 GHz
-172 dBm
510 MHz
510 MHz
-130 dBc/Hz
View More
Bandwidth Options:
255 MHz
510 MHz
DANL @1 GHz:
-172 dBm
Frequency:
10 Hz to 50 GHz
Frequency Options:
8.4 GHz
13.6 GHz
26.5 GHz
32 GHz
44 GHz
50 GHz
Mixers to 1.1 THz
Height:
4U
Maximum Analysis Bandwidth:
510 MHz
Maximum Frequency:
50 GHz
Maximum Real-Time Bandwidth:
510 MHz
Overall Amplitude Accuracy:
±0.19 dB
Performance Level:
◆◆◆◆◇◇
Phase Noise @1 GHz (10 kHz offset):
-130 dBc/Hz
TOI @ 2 GHz (3rd Order Intercept):
+22 dBm
N9021B signal analyzer X series application software

X-Series Applications — Simplify Complex Measurements and Deliver Repeatable Results

Understand the performance of your cellular, wireless, and aerospace/defense devices and designs with downloadable PathWave X-Series measurement applications.

  • Gain more insight into device performance from parametric measurements to the latest standards-compliant wireless measurements, including LTE and WLAN
  • Accelerate design with integrated applications that put consistent measurements at your fingertips across design, validation, and production
  • Leverage built-in measurement expertise to quickly understand signals and device performance
  • Share applications across multiple instruments with available transportable licenses
N9021B MXA signal analyzer

Interested in a N9021B?

Featured MXA Signal Analyzer Resources

View All Resources

View All Resources

Want help or have questions?