Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- ...
- InfiniiVision Oscilloscopes
- InfiniiVision 1000 X‑Series Oscilloscopes
- DSOX1202G Oscilloscope: 70/100/200 MHz, 2 Analog Channels, with a built-in Waveform Generator
DSOX1202G Oscilloscope: 70/100/200 MHz, 2 Analog Channels, with a built-in Waveform Generator
The DSOX1202G oscilloscope provides 70, 100, or 200 MHz of bandwidth on 2 analog channels, and waveform generator
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
The DSOX1202G oscilloscope provides 70, 100, or 200 MHz of bandwidth on 2 analog channels, and waveform generator
HIGHLIGHTS
- 70/100/200 MHz (100 and 200 MHz require additional option)
- 2 GSa/s sample rate
- 2M points
- Built-in 20 MHz function generator (standard)
- Make professional measurements, including Bode plots (FRA), mask testing, math, FFT, and serial protocol analysis, all standard
- Quickly learn how to use with built-in help and training signals
- See more signal detail at 200,000 waveforms/sec update rate
What's included:
- Standard 3-year warranty (90 days for unserialized accessories)
- 5-year calibration period with certificate provided
- Standard secure erase
- Two N2140A 200 MHz 10:1/1:1 switchable passive probes
- Built-in help in multiple languages
- Interface language support GUI: English, Simplified Chinese, Traditional Chinese, Japanese, Korean, German, French, Spanish, Russian, Portuguese, Thai, Polish, Italian, Czech, and Turkish
- Localized power cord
- Download BenchVue Basic app for free to control your instruments
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility